6.4 List of Antennas Tested With This Product
| Antenna number | Make | Model/part # | Antenna gain [dBi] | Type of antenna |
|---|---|---|---|---|
| Antenna 1 | Johanson Technology | 2450AT18D0100 | 1.5dBi | Ceramic Antenna |
| Antenna 2 | Techfun Co., Ltd | M01-SS2 | 0dBi | External Antenna |
Important:
If professional users including, but not limited to Research and Development engineers wants to configure the power settings higher than those specified in page 7 of the FCC test report number 19660076 001, they are advised to use the antenna/device only in a shielded room.