2.1.3 Implementation Hints

  • Use 10k pull-up resistors on the reset (nRSTO) and interrupt (nINTO) signals
  • Use a 100k pull-up resistor on the wake-up (nSTRTO) signal, referenced to the back-up power supply, if implemented.
  • Refer to the “Microchip MPU Power Solutions Tips and Tricks” application note for solutions that enable and facilitate the use of PMICs (see References).