1 What is the ZCD PLIB Driver?
The Zero-Crossing Detector (ZCD) module detects when an A/C signal crosses through the ground potential. The actual zero-crossing threshold is the zero-crossing reference voltage, ZCPINV, which is typically 0.75V above ground.