2.2 Installing the Unit
Perform the following steps to install the unit. See Figure 2-1for reference.
- Connect the PD-9601GS to an AC outlet (100–240 VAC), using a standard power cord.
- Connect the DATA IN jack (input) to the remote Ethernet network switch's Patch panel and the DATA & POWER OUT jack (output) to the terminal.