1.3 Surge Protection
The surge protection specifications for the unit are as follows:
- PD-9601GS: 2kV per EN61000-4-5
- PD-9601GS-SP: 6kV per EN61000-4-5
The surge protection specifications for the unit are as follows:
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.