1 Features
PD-9601GS family offers the following features:
- PD-9601GS supports up to 10/100/1000 Mbps pass through Data Rates.
- PD-9601-25GS supports up to 10/100/1000/2500 Mbps pass through Data Rates
- Can be Powered Through Universal AC Input
- Standards Compliant: IEEE® 802.3bt
- DOE Level VI and VII (latest draft) Efficiency Compliant
- PD-9601GS-SP offers enhanced protection against surge events