45.10.5 Sigma-Delta Analog-to-Digital Converter (SDADC) Characteristics
Symbol | Parameters | Conditions | Min. | Typ. | Max. | Unit | |
---|---|---|---|---|---|---|---|
Res | Resolution | Differential mode | - | 16 | - | bits | |
Single-Ended mode (3) | - | 15 | - | ||||
CLK_SDADC | Sampling Clock Speed | - | 1 | - | 6 | MHz | |
CLK_SDADC_FS | Conversion rate | - | CLK_SDADC/4 | ||||
fs | Output Data Rate | Free Running mode | CLK_SDADC_FS / OSR | ||||
Single Conversion mode SKPCNT = N | (CLK_SDADC_FS / OSR) x (N+1) | ||||||
OSR | Oversampling ratio | Differential mode | 64 | 256 | 1024 | Cycles | |
Vin | Input Conversion range | VREF<VDDANA-0.3V | Differential mode Gaincorr = 0x1 | - VREF | - | VREF | V |
Single-Ended mode Gaincorr = 0x1(3) | 0 | - | VREF | ||||
VREF> = VDDANA-0.3V | Differential mode Gaincorr = 0x1 | -0.7xVREF | - | 0.7xVREF | V | ||
Single-Ended mode Gaincorr = 0x1(3) | 0 | - | 0.7xVREF | ||||
Vref | Reference Voltage range | 1 | - | VDDANA | V | ||
Vcom | Common mode voltage | Differential mode | 0 | - | VDDANA | V | |
Cin | Input capacitance | 0.425 | 0.5 | 0.575 | pF | ||
Zin | Input impedance | Differential mode | 1/(Cin x CLK_SDADC_FS) | kΩ | |||
Single-Ended mode (3) | 1/(Cin x CLK_SDADC_FS x 2) | ||||||
Input anti-alias filter recommendation (2) | Rext | - | 1.0 | - | kΩ | ||
Cext | 3.3 | - | 10 | nF |
Note:
- These values are based on simulation and not covered by test or characterization.
- External anti-alias filter must be placed in front of each SDADC input to ensure high-frequency signals to not alias into measurement bandwidth. Use capacitors of X5R type for DC measurement, or capacitors of COG or NPO type for AC measurement.
- This mode corresponds to a differential mode where the selected AINNx pin is externally grounded.
Symbol | Parameters | Conditions (2) | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
INL | Integral Non Linearity | CLK_SDADC = 6MHz; VREF = 1.2V | - | +/-1.3 | +/-2 | LSB |
CLK_SDADC = 6MHz; INT VREF = 5.5V | - | +/-5.3 | +/-11 | |||
DNL | Differential Non Linearity | CLK_SDADC = 6MHz; VREF = 1.2V | - | +1.4/-1 | +1.3/-1 | LSB |
CLK_SDADC = 6MHz; INT VREF = 5.5V | - | +2.1/-1 | +1.7/-1 | |||
Off | Offset Error | CLK_SDADC = 6MHz; VREF = 1.2V | - | +/-0.6 | +/-3 | mV |
CLK_SDADC = 6MHz; INT VREF = 5.5V | - | +/-3.9 | +/-6 | |||
Tco | Offset Error Drift | CLK_SDADC = 6MHz; VREF = 1.2V | 2.3 | 3.6 | 5.0 | uV/°C |
Eg | Gain Errors | CLK_SDADC = 6MHz; VREF = 1.2V | - | +/-1.1 | +/-3.7 | % |
CLK_SDADC = 6MHz; INT VREF = 5.5V | - | +/-1.1 | +/-3.4 | |||
TCg | Gain Drift | CLK_SDADC = 6MHz; VREF = 1.2V | -10.9 | 1.2 | 7.6 | ppm/°C |
Input noise rms | AC Input noise rms | OSR = 256 | - | 0.08 | 0.12 | mVrms |
Note:
- These values are based on characterization.
- OSR = 256, Chopper ON.
Symbol | Parameters | Conditions (2) | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
ENOB | Effective Number Of Bits | Ext ref = 1.2V | 13.5 | 14.2 | 14.4 | bits |
Int Ref = 5.5V | 11 | 11.2 | 11.4 | |||
DR | Dynamic Range | Ext ref = 1.2V | 89 | 91 | 92 | dB |
Int Ref = 5.5V | 83 | 92 | 96 | |||
SNR | Signal to Noise Ratio | Ext ref = 1.2V | 84 | 88 | 89 | dB |
Int Ref = 5.5V | 77 | 79 | 80 | |||
SINAD | Signal to Noise + Distortion Ratio | Ext ref = 1.2V | 83 | 87 | 89 | dB |
Int Ref = 5.5V | 68 | 69 | 71 | |||
THD | Total Harmonic Distortion | Ext ref = 1.2V | -105 | -100 | -92 | dB |
Int Ref = 5.5V | -70 | -69 | -69 |
Note:
- These values are based on characterization.
- OSR = 256, Fs = 6 MHz, Fin = 13 kHz.
Symbol | Parameters | Conditions | Ta | Typ. | Max. | Units |
---|---|---|---|---|---|---|
IDD VDDANA | Power consumption | CTLSDADC = 0x0 External Ref - VDDANA = 5.5V Vref = 2V Ref buf on SCLK_SDADC = 6 MHz |
Max 85°C Typ 25°C |
644 | 695 | μA |
CTLSDADC = 0x0 Internal Ref - VDDANA = Vref = 5.5V Ref buf off SCLK_SDADC = 6 MHz | 605 | 636 |
Note:
- These are based on characterization.