5 Signal Descriptions List
The following tables provide the details on signal names classified by peripheral.
Signal Name | Function | Type | Active Level |
---|---|---|---|
Analog Comparators - AC | |||
AIN[7:0] | AC Analog Inputs | Analog | |
CMP[2:0] | AC Comparator Outputs | Digital | |
Analog Digital Converter - ADCx | |||
AIN[19:0] | ADC Analog Inputs | Analog | |
VREFA | ADC Voltage External Reference A | Analog | |
Digital Analog Converter - DAC | |||
VOUT | DAC Voltage output | Analog | |
VREFA | DAC Voltage External Reference A | Analog | |
Sigma-Delta Analog Digital Converter - SDADC | |||
AINN[2:0] | SDADC Analog Negative Inputs | Analog | |
AINP[2:0] | SDADC Analog Positive Inputs | Analog | |
VREFB | SDADC Voltage External Reference B | Analog | |
External Interrupt Controller - EIC | |||
EXTINT[15:0] | External Interrupts inputs | Digital | |
NMI | External Non-Maskable Interrupt input | Digital | |
Generic Clock Generator - GCLK | |||
GCLK_IO[7:0] | Generic Clock (source clock inputs or generic clock generator output) | Digital | |
Custom Control Logic - CCL | |||
IN[11:0] | Logic Inputs | Digital | |
OUT[3:0] | Logic Outputs | Digital | |
Power Manager - PM | |||
RESET | Reset input | Digital | Low |
Serial Communication Interface - SERCOMx | |||
PAD[3:0] | SERCOM Inputs/Outputs Pads | Digital | |
Oscillators Control - OSCCTRL | |||
XIN | Crystal or external clock Input | Analog/Digital | |
XOUT | Crystal Output | Analog | |
32.768 kHz Oscillators Control - OSC32KCTRL | |||
XIN32 | 32.768 kHz Crystal or external clock Input | Analog/Digital | |
XOUT32 | 32.768 kHz Crystal Output | Analog | |
Timer Counter - TCx | |||
WO[1:0] | Waveform/PWM Outputs/ Capture Inputs | Digital | |
Timer Counter - TCCx | |||
WO[7:0] | Waveform/PWM Outputs | Digital | |
Peripheral Touch Controller - PTC | |||
X[15:0] | PTC Input | Analog | |
Y[15:0] | PTC Input | Analog | |
General Purpose I/O - PORT | |||
PA25 - PA00 | Parallel I/O Controller I/O Port A | Digital | |
PA28 - PA27 | Parallel I/O Controller I/O Port A | Digital | |
PA31 - PA30 | Parallel I/O Controller I/O Port A | Digital | |
PB17 - PB00 | Parallel I/O Controller I/O Port B | Digital | |
PB21 - PB19 | Parallel I/O Controller I/O Port B | Digital | |
PB25 - PB22 | Parallel I/O Controller I/O Port B | Digital | |
PB31 - PB30 | Parallel I/O Controller I/O Port B | Digital | |
PC03 - PC-00 | Parallel I/O Controller I/O Port C | Digital | |
PC21 - PC05 | Parallel I/O Controller I/O Port C | Digital | |
PC28 - PC24 | Parallel I/O Controller I/O Port C | Digital | |
Controller Area Network - CAN | |||
TX | CAN Transmit Line | Digital | |
RX | CAN Receive Line | Digital |