28.8.12 Event Input Control
Tip: The I/O pins are
assembled in pin groups (”PORT groups”) with up to 32 pins. Group 0 consists of the
PA pins, group 1 is for the PB pins, etc. Each pin group has its own PORT registers,
with a 0x80 address spacing. For example, the register address offset for the Data
Direction (DIR) register for group 0 (PA00 to PA31) is 0x00, and the register
address offset for the DIR register for group 1 (PB00 to PB31) is 0x80.
There are up to four input event pins for each PORT group. Each byte of this register addresses one Event input pin.
Name: | EVCTRL |
Offset: | 0x2C |
Reset: | 0x00000000 |
Property: | PAC Write-Protection |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
PORTEI3 | EVACT3[1:0] | PID3[4:0] | |||||||
Access | RW | RW | RW | RW | RW | RW | RW | RW | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
PORTEI2 | EVACT2[1:0] | PID2[4:0] | |||||||
Access | RW | RW | RW | RW | RW | RW | RW | RW | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
PORTEI1 | EVACT1[1:0] | PID1[4:0] | |||||||
Access | RW | RW | RW | RW | RW | RW | RW | RW | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PORTEI0 | EVACT0[1:0] | PID0[4:0] | |||||||
Access | RW | RW | RW | RW | RW | RW | RW | RW | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7, 15, 23, 31 – PORTEIx PORT Event Input Enable x [x = 3..0]
Value | Description |
---|---|
0 | The event action x (EVACTx) will not be triggered on any incoming event. |
1 | The event action x (EVACTx) will be triggered on any incoming event. |
Bits 5:6, 13:14, 21:22, 29:30 – EVACTx PORT Event Action x [x = 3..0]
These bits define the event action the PORT will perform on event input x. See also Table 28-4.
Bits 0:4, 8:12, 16:20, 24:28 – PIDx PORT Event Pin Identifier x [x = 3..0]
These bits define the I/O pin on which the event action will be performed, according to Table 28-5.
Value | Name | Description |
---|---|---|
0x0 | OUT | Output register of pin will be set to level of event. |
0x1 | SET | Set output register of pin on event. |
0x2 | CLR | Clear output register of pin on event. |
0x3 | TGL | Toggle output register of pin on event. |
Value | Name | Description |
---|---|---|
0x0 | PIN0 | Event action to be executed on PIN 0. |
0x1 | PIN1 | Event action to be executed on PIN 1. |
... | ... | ... |
0x31 | PIN31 | Event action to be executed on PIN 31. |