47.4.3 Analog-to-Digital Converter (ADC) Characteristics

Table 47-5. Operating Conditions(1)
Symbol Parameters Conditions Min Typ Max Unit
Res Resolution - - 12 bits
Rs Sampling rate(2) SAMPLEN = 3

resolution 12 bit (CTRLC.RESSEL = 0)

10 - 1000 ksps
Nb_cycles Differential mode Number of ADC clock cycles SAMPCTRL.OFFCOMP = 1 resolution 12 bit

(CTRLC.RESSEL = 0)

- 16 - cycles
resolution 10 bit

(CTRLC.RESSEL = 2)

14
resolution 8 bit

(CTRLC.RESSEL = 3)

12
Differential mode Number of ADC clock cycles SAMPCTRL.OFFCOMP = 0 SAMPLEN corresponds to the decimal value of SAMPCTRL.SAMPLEN[5:0] register resolution 12 bit

(CTRLC.RESSEL = 0)

- SAMPLEN+13 - cycles
resolution 10 bit

(CTRLC.RESSEL = 2)

SAMPLEN+11
resolution 8 bit

(CTRLC.RESSEL = 3)

SAMPLEN+9
Single-ended mode Number of ADC clock cycles SAMPCTRL.OFFCOMP = 1 resolution 12 bit

(CTRLC.RESSEL= 0)

- 16 - cycles
resolution 10 bit

(CTRLC.RESSEL= 2)

15
resolution 8 bit

(CTRLC.RESSEL= 3)

13
Single-ended mode Number of ADC clock cycles SAMPCTRL.OFFCOMP = 0 SAMPLEN corresponds to the decimal value of SAMPCTRL.SAMPLEN[5:0] register resolution 12 bit

(CTRLC.RESSEL= 0)

- SAMPLEN+13 - cycles
resolution 10 bit

(CTRLC.RESSEL= 2)

SAMPLEN+12
resolution 8 bit

(CTRLC.RESSEL= 3)

SAMPLEN+10
fadc ADC Clock frequency 160 - 16000 kHz
Ts Sampling time SAMPCTRL.OFFCOMP = 1 250 - 25000 ns
SAMPCTRL.OFFCOMP = 0 (SAMPLEN+1)/fadc - - s
Sampling time with DAC as input - 3 - - µs
Sampling time with Bandgap as input - 10 - - µs
Vcnv Conversion range Differential mode -VREF - +VREF V
Single-ended mode 0 - VREF
Vref Reference input - 2 - VDDANA-0.6 V
Vin Input channel range - 0 - VDDANA V
Vcmin Input common mode voltage CTRLC.R2R = 1 0.2 - VREF-0.2 V
CTRLC.R2R = 0 VREF/2-0.2 - VREF/2+0.2 V
CSAMPLE Input sampling capacitance - - 3.2 pF
RSAMPLE Input sampling on-resistance For a sampling rate at 1 Msps - 1000 1715
Rref Reference input source resistance 0 - 1000 kΩ
Note:
  1. These values are based on simulation. These values are not covered by test limits in production or characterization.
  2. Sampling rate (in samples per second) is equal to Nb_cycles/fadc.
Figure 47-4. ADC Analog Input AINx

The minimum sampling time tsamplehold for a given Rsource can be found using this formula:

t samplehold ( R sample + R source ) × C sample × ( n + 2 ) × ln ( 2 )

For 12-bit accuracy:

t samplehold ( R sample + R source ) × C sample × 9.7
Table 47-6. Differential Mode
Symbol Parameter Conditions Measurement Unit
Min Typ Max
ENOB(1) Effective Number of bits Fadc = 500 ksps - R2R disabled Vddana = 5.0V Vref = Vddana 9.9 10.7 11.4 bits
Vddana = 2.7V Vref = 2.0V 10.0 10.8 11.3
Fadc = 1 Msps - R2R disabled Vddana = 5.0V Vref = Vddana 9.7 10.6 11.3
Vddana = 2.7V Vref = 2.0V 9.8 10.6 11.2
Fadc = 500 ksps - R2R Enabled(2) Vddana = 5.0V Vref = Vddana 9.8 11.3 11.9
Fadc = 1 Msps - R2R Enabled(2) Vddana = 5.0V Vref = Vddana 9.7 11.1 11.8
TUE Total Unadjusted Error Fadc = 500 ksps - R2R disabled with offset and gain compensation

(REFCOMP = 1 and OFFCOMP = 1)

Vddana = 5.0V Vref = Vddana - +/-3.4 +/-5 LSB
Vddana = 2.7V Vref = 2.0V - +/-3 +/-5.6
Fadc = 1 Msps - R2R disabled with offset and gain compensation

(REFCOMP = 1 and OFFCOMP = 1)

Vddana = 5.0V Vref = Vddana - +/-4.2 +/-6.3
Vddana = 2.7V Vref = 2.0V - +/-3.6 +/-7.7
INL Integral Non Linearity Fadc = 500 ksps - R2R disabled Vddana = 5.0V Vref = Vddana - +/-1.9 +/-3.5 LSB
Vddana = 2.7V Vref = 2.0V - +/-1.6 +/-3.5
Fadc = 1 Msps - R2R disabled Vddana = 5.0V Vref = Vddana - +/-2 +/-3.3
Vddana = 2.7V Vref = 2.0V - +/-1.9 +/-3.6
DNL Differential Non Linearity Fadc = 500 ksps - R2R disabled Vddana = 5.0V Vref = Vddana - -0.9/+1 -1/+1.2 LSB
Vddana = 2.7V Vref = 2.0V - -0.9/+1.1 -1/+2.1
Fadc = 1 Msps - R2R disabled Vddana = 5.0V Vref = Vddana - -0.9/+1 -1/+1
Vddana = 2.7V Vref = 2.0V - -1/+1.6 -1/+3.6
GE Gain Error Fadc = 1 Msps - R2R disabled w/o gain compensation Vddana = 5.0V Vref = Vddana - +/-0.06 +/-0.3 %
Vddana = 2.7V Vref = 2.0V - +/-0.06 +/-1.2
Vddana = 5.0V 1V internal Ref - +/-1.9 +/-6.5
Vddana = 5.0V Vref = Vddana/2 - +/-0.11 +/-0.82
Fadc = 1 Msps - R2R disabled with gain compensation Vddana = 2.7V Vref = 2.0V - +/-0.03 +/-0.46
Vddana = 5.0V Vref = Vddana/2 - +/-0.13 +/-0.58
OE Offset Error Fadc = 1 Msps - R2R disabled without offset compensation Vddana = 5.0V Vref = Vddana/2 - +/-0.8 +/-13 mV
Vddana = 2.7V Vref = 2.0V - +/-0.7 +/-9.7
Fadc = 1 Msps - R2R disabled with offset compensation Vddana = 5.0V Vref = Vddana/2 - +/-0.01 +/-5.6
Vddana = 2.7V Vref = 2.0V - +/-0.4 +/-4.2
SFDR Spurious Free Dynamic Range Fs = 1Msps / Fin = 14 kHz / Full range Input signal Vddana = 5.0V Vref = Vddana 63 71 81 dB
SINAD(1) Signal to Noise and Distortion ratio 60 65 70
SNR at -3 db FS Signal to Noise ratio 64 67 70
THD Total Harmonic Distortion 63 -70 81
Noise RMS External Reference voltage - 0.4 3.2 mV
  1. Referred to Full Scale.
  2. Dynamical input range is +/-6% of Full scale.
Table 47-7. Single-Ended Mode
Symbol Parameter Conditions Measurement Unit
Min Typ Max
ENOB(1) Effective Number of bits Fadc = 500 ksps - R2R disabled Vddana = 3.0V Vref = Vddana 9.0 9.7 10.2 bits
Vddana = 3.0V Vref = 2.0V 9.0 9.6 10.1
Fadc = 1 Msps - R2R disabled Vddana = 3.0V Vref = Vddana 8.9 9.6 10.0
Vddana = 3.0V Vref = 2.0V 8.9 9.4 9.7
TUE Total Unadjusted Error Fadc = 500 ksps - R2R disabled with offset and gain compensation

(REFCOMP = 1 and OFFCOMP = 1)

Vddana = 5.0V Vref = Vddana - +/-12.9 +/-25.2 LSB
Vddana = 2.7V Vref = 2.0V - +/-25 +/-49.6
Fadc = 1 Msps - R2R disabled with offset and gain compensation

(REFCOMP = 1 and OFFCOMP = 1)

Vddana = 5.0V Vref = Vddana - +/-13.5 +/-26.4
Vddana = 2.7V Vref = 2.0V - +/-27 +/-52
INL Integral Non Linearity Fadc = 500 ksps - R2R disabled Vddana = 5.0V Vref = Vddana - +/-3.7 +/-6.5
Vddana = 2.7V Vref = 2.0V - +/-3.4 +/-5.9
Fadc = 1 Msps - R2R disabled Vddana = 5.0V Vref = Vddana - +/-4.2 +/-7.4 LSB
Vddana = 2.7V Vref = 2.0V - +/-3.5 +/-6.2
DNL Differential Non Linearity Fadc = 500 ksps - R2R disabled Vddana = 5.0V Vref = Vddana - -0.9/+1.2 -1/+1.6
Vddana = 2.7V Vref = 2.0V - -0.9/+1.3 -1/+2.3
Fadc = 1 Msps - R2R disabled Vddana = 5.0V Vref = Vddana - -1/+1.1 -1/+1.3
Vddana = 2.7V Vref = 2.0V - -1/+1.4 -1/+3.1
GE Gain Error Fadc = 1 Msps - R2R disabled w/o gain compensation Vddana = 5.0V Vref = Vddana - +/-0.2 +/-0.7 %
Vddana = 2.7V Vref = 2.0V - +/-0.3 +/-1.4
Vddana = 5.0V 1V internal Ref - +/-1.6 +/-6.6
Vddana = 5.0V Vref = Vddana/2 - +/-0.2 +/-1.1
Fadc = 1 Msps - R2R disabled with gain compensation Vddana = 2.7V Vref = 2.0V - +/-0.3 +/-0.8
Vddana = 5.0V Vref = Vddana/2 - +/-0.1 +/-0.5
OE Offset Error Fadc = 1 Msps - R2R disabled Vddana = 5.0V Vref = Vddana - +/-7 +/-63 mV
Vddana = 2.7V Vref = 2.0V - +/-7 +/-64
SFDR Spurious Free Dynamic Range Fs = 1Msps / Fin = 14 kHz / Full range Input signal Vddana = 5.0V Vref = Vddana 57 66 73 dB
SINAD(1) Signal to Noise and Distortion ratio 54 59 62
SNR at -3 db FS Signal to Noise ratio 57 60 62
THD Total Harmonic Distortion -71 -64 -56
Noise RMS External Reference voltage - 0.6 1.9 mV
  1. Referred to Full Scale.