47.4.4 Sigma-Delta Analog-to-Digital Converter (SDADC) Characteristics
Symbol | Parameters | Conditions | Min | Typ | Max | Unit | |
---|---|---|---|---|---|---|---|
Res | Resolution | Differential mode | - | 16 | - | bits | |
Single-Ended mode | - | 15 | - | ||||
CLK_SDADC | Sampling Clock Speed | 1 | - | 6 | MHz | ||
CLK_SDADC_FS | Conversion rate | CLK_SDADC/4 | |||||
fs | Output Data Rate | Free running mode | CLK_SDADC_FS / OSR | ||||
Single conversion mode
SKPCNT = N |
(CLK_SDADC_FS / OSR) x (N+1) | ||||||
OSR | Oversampling ratio | Differential mode | 64 | 256 | 1024 | Cycles | |
Vin | Input Conversion range | VREF<VDDANA-0.3V |
Differential mode Gaincorr = 0x1 |
- VREF | - | VREF | V |
Single-Ended mode(3) Gaincorr = 0x1 |
0 | - | VREF | ||||
VREF>=VDDANA-0.3V |
Differential mode Gaincorr = 0x1 |
-0.7xVREF | - | 0.7xVREF | V | ||
Single-Ended mode(3) Gaincorr = 0x1 |
0 | - | 0.7xVREF | ||||
Vref | Reference Voltage range | 1 | - | VDDANA | V | ||
Vcom | Common mode voltage | Differential mode | 0 | - | VDDANA | V | |
Cin | Input capacitance | 0.425 | 0.5 | 0.575 | pF | ||
Zin | Input impedance | Differential mode | 1/(Cin x CLK_SDADC_FS) | kΩ | |||
Single-Ended mode(3) | 1/(Cin x CLK_SDADC_FS x 2) | ||||||
Input anti-alias filter recommendation(2) | Rext | - | 1.0 | - | kΩ | ||
Cext | 3.3 | - | 10 | nF |
- These are based on simulation. These values are not covered by test or characterization.
- External Anti-alias filter must be placed in front of each SDADC input to ensure high-frequency signals to not alias into measurement bandwidth. Use capacitors of X5R type for DC measurement. or capacitors of COG or NPO type for AC measurement.
- This mode corresponds to a differential mode where the selected AINNx pin is externally grounded.
Symbol | Parameters | Conditions (2) | Min | Typ | Max | Unit |
---|---|---|---|---|---|---|
INL | Integral Non Linearity | CLK_SDADC = 3MHz VREF = 1.2V | - | +/-2.9 | +/-3.9 | LSB |
CLK_SDADC = 3MHz INT VREF = 5.5V | - | +/-8.4 | +/-9.3 | |||
DNL | Differential Non Linearity | CLK_SDADC = 3MHz VREF = 1.2V | - | +/-1.5 | +/-2.1 | LSB |
CLK_SDADC = 3MHz INT VREF = 5.5V | - | +/-1.7 | +/-2.3 | |||
Eg | Gain Errors | CLK_SDADC = 3MHz VREF = 1.2V | - | +/-0.3 | +/-1.9 | % |
CLK_SDADC = 3MHz INT VREF = 5.5V | - | +/-0.3 | +/-1.7 | |||
TCg | Gain Drift | CLK_SDADC = 3MHz VREF = 1.2V | -0.9 | 3.9 | 17.5 | ppm/°C |
Off | Offset Error | CLK_SDADC = 3MHz VREF = 1.2V | - | +/-2.3 | +/-3.7 | mV |
CLK_SDADC = 3MHz INT VREF = 5.5V | - | +/-0.3 | +/-2.4 | |||
Tco | Offset Error Drift | CLK_SDADC = 3MHz VREF = 1.2V | -1.4 | 0.01 | 0.6 | uV/°C |
- OSR=256
Symbol | Parameters | Conditions (2) | Min | Typ | Max | Unit |
---|---|---|---|---|---|---|
INL | Integral Non Linearity | CLK_SDADC = 6MHz VREF = 1.2V | - | +/-5.5 | +/-9.3 | LSB |
CLK_SDADC = 6MHz INT VREF = 5.5V | - | +/-8.9 | +/-10.1 | |||
DNL | Differential Non Linearity | CLK_SDADC = 6MHz VREF = 1.2V | - | +/-2.8 | +/-4.1 | LSB |
CLK_SDADC = 6MHz INT VREF = 5.5V | - | +/-1.8 | +/-3 | |||
Eg | Gain Errors | CLK_SDADC = 6MHz VREF = 1.2V | - | +/-0.6 | +/-2.1 | % |
CLK_SDADC = 6MHz INT VREF = 5.5V | - | +/-0.3 | +/-1.7 | |||
TCg | Gain Drift | CLK_SDADC = 6MHz VREF = 1.2V | -19.7 | 2.2 | 20.9 | ppm/°C |
Off | Offset Error | CLK_SDADC = 6MHz VREF = 1.2V | - | +/-1.7 | +/-14.3 | mV |
CLK_SDADC = 6MHz INT VREF = 5.5V | - | +/-4.9 | +/-13.2 | |||
Tco | Offset Error Drift | CLK_SDADC = 6MHz VREF = 1.2V | -14 | 12.4 | 60 | μV/°C |
Input noise rms | AC Input noise rms | OSR = 256 VREF = 1.2V | - | 19 | 20 | |
OSR = 256 VREF = 5.5V | - | 59 | 76 | mVrms |
- OSR=256
Symbol | Parameters | Conditions (2) | Min | Typ | Max | Unit |
---|---|---|---|---|---|---|
ENOB | Effective Number Of Bits | Ext ref = 1.2V | 12 | 15.3 | 15.4 | bits |
Int Ref = 5.5V | 12.9 | 13.1 | 14 | |||
DR | Dynamic Range | Ext ref = 1.2V | 90.5 | 92.4 | 93.2 | dB |
Int Ref = 5.5V | 83.0 | 95.6 | 97.0 | |||
SNR | Signal to Noise Ratio | Ext ref = 1.2V | 68.7 | 88.7 | 89 | dB |
Int Ref = 5.5V | 83 | 95.6 | 97 | |||
SINAD | Signal to Noise + Distortion Ratio | Ext ref = 1.2V | 71.1 | 90.7 | 91.7 | dB |
Int Ref = 5.5V | 77.1 | 78.6 | 83.2 | |||
THD | Total Harmonic Distortion | Ext ref = 1.2V | -102.3 | -94.6 | -75.3 | dB |
Int Ref = 5.5V | -99.9 | -94.7 | -85.4 |
- Values based on characterization.
- OSR=256, Chopper OFF, Sampling Clock Speed at 6MHz.