46.5 NVM Characteristics

Table 46-11. Flash Endurance
SymbolParameterConditionsMin.Typ.Units
CycNVMCycling Endurance(1)-40°C < TA < 105°C5k-Cycles
  1. An endurance cycle is a write and an erase operation.
Table 46-12. EEPROM Emulation(1) Endurance
SymbolParameterConditionsMin.Typ.Units
CycEEPROMCycling Endurance(2)-40°C < TA < 105°C20k-Cycles
  1. The EEPROM emulation is a software emulation as described in the “AT03265 Application Note”.
  2. An endurance cycle is a write and an erase operation.