45.3 General Operating Ratings

The device must operate within the ratings listed in the table below in order for all other electrical characteristics and typical characteristics of the device to be valid.

NVM erase operations are not protected by the BODVDD and BODCORE in debugger cold-plugging mode. NVM erase operation at supply voltages below product specification minimum can cause corruption of the calibration and other areas mandatory for a correct product behavior.

Table 45-2. General operating conditions
SymbolParameterMin.Typ.Max.Units
VDDINPower supply voltage2.7(1)5.05.5V
VDDANAAnalog supply voltage2.7(1)5.05.5V
VDDIOIO supply voltage2.7(1)5.05.5V
TATemperature range-402585°C
TJJunction temperature--100°C
Note:

1. With BODVDD disabled. If the BODVDD is enabled, refer to Table 45-18.

Note: The same voltage must be applied to VDDIN and VDDANA. VDDIO should be lower or equal to VDDIN/ VDDANA. The common voltage is referred to as VDD in the data sheet. Some I/O are in the VDDIO cluster, but can be multiplexed as analog functions (inputs or outputs). In such a case, VDDANA is used to power the I/O. Using this configuration may result in an electrical conflict if the VDDIO voltage is lower than the VDDIN/VDDANA.