5 Signal Descriptions List

The following tables provide the details on signal names classified by peripheral.

Table 5-1. Signal Descriptions List - SAM C20/C21
Signal NameFunctionTypeActive Level
Analog Comparators - AC
AIN[7:0]AC Analog InputsAnalog
CMP[2:0]AC Comparator OutputsDigital
Analog Digital Converter - ADCx
AIN[19:0]ADC Analog InputsAnalog
VREFAADC Voltage External Reference AAnalog
Digital Analog Converter - DAC
VOUTDAC Voltage outputAnalog
VREFADAC Voltage External Reference AAnalog
Sigma-Delta Analog Digital Converter - SDADC
AINN[2:0]SDADC Analog Negative InputsAnalog
AINP[2:0]SDADC Analog Positive InputsAnalog
VREFBSDADC Voltage External Reference BAnalog
External Interrupt Controller - EIC
EXTINT[15:0]External Interrupts inputsDigital
NMIExternal Non-Maskable Interrupt inputDigital
Generic Clock Generator - GCLK
GCLK_IO[7:0]Generic Clock (source clock inputs or generic clock generator output)Digital
Custom Control Logic - CCL
IN[11:0]Logic InputsDigital
OUT[3:0]Logic OutputsDigital
Power Manager - PM
RESETReset inputDigitalLow
Serial Communication Interface - SERCOMx
PAD[3:0]SERCOM Inputs/Outputs PadsDigital
Oscillators Control - OSCCTRL
XINCrystal or external clock InputAnalog/Digital
XOUTCrystal OutputAnalog
32.768 kHz Oscillators Control - OSC32KCTRL
XIN3232.768 kHz Crystal or external clock InputAnalog/Digital
XOUT3232.768 kHz Crystal OutputAnalog
Timer Counter - TCx
WO[1:0]Waveform/PWM Outputs/ Capture InputsDigital
Timer Counter - TCCx
WO[7:0]Waveform/PWM OutputsDigital
Peripheral Touch Controller - PTC
X[15:0]PTC InputAnalog
Y[15:0]PTC InputAnalog
General Purpose I/O - PORT
PA25 - PA00Parallel I/O Controller I/O Port ADigital
PA28 - PA27Parallel I/O Controller I/O Port ADigital
PA31 - PA30Parallel I/O Controller I/O Port ADigital
PB17 - PB00Parallel I/O Controller I/O Port BDigital
PB21 - PB19Parallel I/O Controller I/O Port BDigital
PB25 - PB22Parallel I/O Controller I/O Port BDigital
PB31 - PB30Parallel I/O Controller I/O Port BDigital
PC03 - PC-00Parallel I/O Controller I/O Port CDigital
PC21 - PC05Parallel I/O Controller I/O Port CDigital
PC28 - PC24Parallel I/O Controller I/O Port CDigital
Controller Area Network - CAN
TXCAN Transmit LineDigital
RXCAN Receive LineDigital