9.5 NVM Temperature Calibration Area Mapping, SAM C21

The NVM Temperature Calibration Area contains calibration data that are measured and written during production test. These calibration values should be read by the application software and written back to the corresponding register.

The NVM Temperature Calibration Area can be read at address 0x806030.

The NVM Temperature Calibration Area can not be written.

Table 9-6. NVM Temperature Calibration Area Mapping, SAM C21
Bit PositionNameDescription
5:0TSENS TCALTSENS Temperature Calibration. Should be written to TSENS CAL.TCAL.
11:6TSENS FCALTSENS Frequency Calibration. Should be written to TSENS CAL.FCAL.
35:12TSENS GAINTSENS Gain Calibration. Should be written to the TSENS GAIN register.
59:36TSENS OFFSETTSENS Offset Calibration. Should be written to TSENS OFFSET register.
63:60Reserved