46.3 Power Consumption

The values in the Power Consumption table below are measured values of power consumption under the following conditions, except where noted:

  • Operating conditions
    • VDDIN = 3.0 V, 5.0V
  • Oscillators
    • XOSC (crystal oscillator) stopped
    • XOSC32K (32.768 kHz crystal oscillator) running with external 32.768 kHz crystal
    • FDPLL using XOSC32K as reference and running at 48 MHz
  • Clocks
    • FDPLL used as main clock source, except otherwise specified
    • CPU, AHB clocks undivided
    • All peripheral clocks stopped
  • I/Os are inactive with input trigger disable
  • CPU is running on Flash with Wait states specified in NVM Max Speed Characteristics
  • NVMCTRL cache enabled
  • BODVDD disabled
Table 46-2. Current Consumption(1)
ModeConditionsTaVccTyp.Max.Units
ACTIVECPU running a While 1 algorithm25°C5.0V3.84.2mA
105°C5.0V4.04.5
CPU running a While 1 algorithm25°C3.0V3.74.1mA
105°C3.0V4.04.5
CPU running a While 1 algorithm. with GCLKIN as reference25°C5.0V71*Freq+16078*Freq+162µA (with freq in MHz)
105°C5.0V71*Freq+37472*Freq+819
CPU running a Fibonacci algorithm25°C5.0V4.75.2mA
105°C5.0V5.05.5
CPU running a Fibonacci algorithm25°C3.0V4.75.1mA
105°C3.0V5.05.5
CPU running a Fibonacci algorithm. with GCLKIN as reference25°C5.0V90*Freq+16399*Freq+168µA (with freq in MHz)
105°C5.0V90*Freq+37992*Freq+820
CPU running a CoreMark algorithm25°C5.0V5.96.4mA
105°C5.0V6.36.9
CPU running a CoreMark algorithm25°C3.0V5.25.7mA
105°C3.0V5.56.1
CPU running a CoreMark algorithm. with GCLKIN as reference25°C5.0V115*Freq+167126*Freq+167µA (with freq in MHz)
105°C5.0V118*Freq+383121*Freq+823
IDLE025°C5.0V1.81.9mA
105°C5.0V2.02.5
IDLE225°C5.0V1.21.277mA
105°C5.0V1.51.956
STANDBYXOSC32K running RTC running at 1.024 kHz25°C5.0V15.937.0µA
105°C5.0V187.0512.0
XOSC32K and RTC stopped25°C5.0V14.635.0
105°C5.0V185.0510.0
Note:
  1. These are based on characterization.