50 Appendix A

ISELED FULL License Enabled Functional Devices

Microchip offers ISELED full license enabled devices, which can utilize the ISELED software stack and library available for download from the Microchip Website. Included in the download will be the ISELED stack source code file, header, the library binary, and the library user’s manual. Refer to the Inova data sheet INLC10AQ (ISELED control commands; document AN-INLC_04). For more information on Microchip’s ISELED solutions, please visit the Microchip Website (www.microchip.com/iseled).

Contact your Microchip Sales Office for more details on the ISELED full license enabled devices, or to request a part number which is not available in the following Ordering Information.

Ordering Information

The following table lists the ISELED full license enabled devices which can utilize the ISELED full license software stack and library.

Table 50-1. C21 ISELED Licensed Devices
Ordering CodeFlash (bytes)SRAM (bytes)Temperature GradePackageCarrier Type
C21N:
ATSAMC21N18A-AZT510 256K 32K -40°C to 125°C TQFP100Tape & Reel
ATSAMC21N18A-AZ510 256K 32K -40°C to 125°C TQFP100Tray
C21J:
ATSAMC21J18A-AZT510256K32K-40°C to 125°CTQFP64Tape & Reel
ATSAMC21J18A-AZ510256K32K-40°C to 125°CTQFP64Tray
ATSAMC21J17A-AZT510128K16K-40°C to 125°CTQFP64Tape & Reel
ATSAMC21J17A-AZ510128K16K-40°C to 125°CTQFP64Tray
C21G:
ATSAMC21G17A-MZ510128K16K-40°C to 125°CVQFN48Tray
ATSAMC21G18A-AZT510256K32K-40°C to 125°CTQFP48Tape & Reel
ATSAMC21G18A-AZ510256K32K-40°C to 125°CTQFP48Tray
C21E
ATSAMC21E18A-AZT510256K32K-40°C to 125°CTQFP32Tape & Reel
ATSAMC21E18A-AZ510256K32K-40°C to 125°CTQFP32Tray
ATSAMC21E15A-MZT51032K4K-40°C to 125°CVQFN32Tape & Reel
ATSAMC21E15A-MZ51032K4K-40°C to 125°CVQFN32Tray