45.5 Supply Characteristics

Table 45-4. Supply Characteristics
SymbolConditionsVoltage
Min.Max.Units
VDDIO

VDDIN

VDDANA

Full Voltage Range2.75.5V
Table 45-5. Supply Rise Rates
SymbolParameterFall RateRise RateUnits
MaxMax.
VDDIODC supply peripheral I/Os, internal regulator and analog supply0.050.1V/μs
VDDIN0.050.1
VDDANA0.050.1
Table 45-6. Power Supply Current Requirement
SymbolConditionsCurrentUnits
Max
IINPUT(1)Power up Maximum current1.9mA
Note:
  1. IINPUT is the minimum requirement for the power supply connected to the device.