34.4 Signal Description

Table 34-1. Signal Description
SignalDescriptionType
CAN_TXCAN transmitDigital output
CAN_RXCAN receiveDigital input

Refer to for details on the pin mapping for this peripheral. One signal can be mapped to one of several pins.