22.7 Register Summary
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | INTENCLR | 7:0 | BVDDSRDY | BODVDDDET | BODVDDRDY | |||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x04 | INTENSET | 7:0 | BVDDSRDY | BODVDDDET | BODVDDRDY | |||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x08 | INTFLAG | 7:0 | BVDDSRDY | BODVDDDET | BODVDDRDY | |||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x0C | STATUS | 7:0 | BVDDSRDY | BODVDDDET | BODVDDRDY | |||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x10 | BODVDD | 7:0 | RUNSTDBY | STDBYCFG | ACTION[1:0] | HYST | ENABLE | |||
15:8 | PSEL[3:0] | ACTCFG | ||||||||
23:16 | LEVEL[5:0] | |||||||||
31:24 | ||||||||||
0x14 ... 0x17 | Reserved | |||||||||
0x18 | VREG | 7:0 | RUNSTDBY | ENABLE | ||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x1C | VREF | 7:0 | ONDEMAND | RUNSTDBY | VREFOE | |||||
15:8 | ||||||||||
23:16 | SEL[3:0] | |||||||||
31:24 |