48.7 NVM Characteristics

Table 48-20. NVM Max Speed Characteristics
CPU FMAX (MHz)0WS1WS2WS3WS
VDD>2.7V14354748
VDD>4.5V17354848
Table 48-21. Flash Endurance and Data Retention
SymbolParameterConditionsMin.Typ.Units
CycNVMCycling Endurance(1)-40°C < TA < 125°C5k-Cycles
  1. An endurance cycle is a write and an erase operation.
Table 48-22. EEPROM Emulation(1) Endurance and Data Retention
SymbolParameterConditionsMin.Typ.Units
CycEEPROMCycling Endurance(2)-40°C < Ta < 125°C20k-Cycles
  1. The EEPROM emulation is a software emulation as described in the “AT03265.Application Note”.
  2. An endurance cycle is a write and an erase operation.