48.5 I/O Pin Characteristics

Two different pin types with two different speeds are Normal and High-Sink pins(2). The Drive Strength bit is located in the Pin Configuration register PORT (PORT.PINCFG.DRVSTR).

The pins with I2C alternative mode available are compliant with I2C specifications. All I2C pins support Standard (Sm), Fast (Fm), Fast plus (Fm+) and High-Speed (HS) modes. The available I2C pins are listed in the I/O Multiplexing section.

The RESET_N pin has the same properties as standard GPIOs.

Table 48-4.  I/O Pins Dynamic Characteristics (1)
SymbolParameterConditionsNormal pinsHigh-Sink pinsNormal pinsHigh-Sink pinsUnits
DRVSTR = 0DRVSTR = 1
tRISEMaximum rise timeVDD = 5.0V, load = 20 pF1512811ns
tFALLMaximum fall timeVDD = 5.0V, load = 20 pF1511710
  1. These values are based on simulation and not covered by test limits in production or characterization.
  2. The following pins are High-Sink pins and have different properties than normal pins: PA10, PA11, PB10, PB11.