16.4 Signal Description

Table 16-1. GCLK Signal Description
Signal NameTypeDescription
GCLK_IO[7:0]Digital I/O

Clock source for Generators when input

Generic Clock signal when output

Note:
  1. One signal can be mapped on several pins.
  2. Each GCLK_IO[x] signal is connected to the related Generic Clock Generator x, for x in [7:0]. However,GCLK_IO[8] does not exist, so the Generic Clock Generator 8 is not connected to an external pin.