Product Mapping | AHB-APB Bridge B:- DMAC base address corrected from 0x41004400 to 0x4106000.
- MTB base address corrected from 0x41004800 to 0x41008000.
- Reserved space
corrected from 0x41005000 to 0x41009000.
|
Micro Trace Buffer | MTB base address corrected from 0x41006000 to
0x41008000. |
SUPC – Supply Controller | VDD Brown-Out
Detector (BODVDD): Removed references to battery backup (VBAT) and
voltage monitored bit (BODVDD.VMON). |
ADC -
Analog-to-Digital Converter | Updated formula to increase the resolution by n bits in Oversampling and Decimation. |
SDADC –
Sigma-Delta Analog-to-Digital Converter (SAM C21 only) | Decimation Filter: Removed figure of spectral mask of an OSR=32. This
option is not available. |
TSENS – Temperature Sensor |
- INTFLAG.OVF bit description updated.
- GAIN and OFFSET register bit description updated.
|
Electrical
Characteristics 85°C (SAM
C20/C21 E/G/J) |
|
Electrical
Characteristics 105°C (SAM
C20/C21 E/G/J) | Added Analog Characteristics. |