6.1 Multiplexed Signals

Each pin is by default controlled by the PORT as a general purpose I/O, and alternatively it can be assigned to one of the peripheral functions, such as A, B, C, D, E, F, G, H, or I, as shown in the first row of the following table. To enable a peripheral function on a pin, the Peripheral Multiplexer Enable bit in the Pin Configuration register corresponding to that pin (PINCFGn.PMUXEN, n = 0-31) in the PORT must be written to one. The selection of peripheral function A to H is done by writing to the Peripheral Multiplexing Odd and Even bits in the Peripheral Multiplexing register (PMUXn.PMUXE/O) in the PORT.

Table 6-1. PORT Function Multiplexing for SAM C21 N
PinI/O PinSupplyABB(1,2)CDEFGHI
EICREFADC0ADC1SDADCACPTC DACSERCOMSERCOM-ALTTCTCCCOMAC/GCLKCCL
1PA00VDDANAEXTINT[0]SERCOM1/PAD[0]TC2/WO[0]CMP[2]
2PA01VDDANAEXTINT[1]SERCOM1/PAD[1]TC2/WO[1]CMP[3]
3PC00VDDANAEXTINT[8]AIN[8]
4PC01VDDANAEXTINT[9]AIN[9]
5PC02VDDANAEXTINT[10]AIN[10]
6PC03VDDIOEXTINT[11]AIN[11]SERCOM7/PAD[0]TCC2/WO[0]
7PA02VDDANAEXTINT[2]AIN[0]AIN[4]Y[0]VOUT
8PA03VDDANAEXTINT[3]

ADC-DAC/VREFA

AIN[1]Y[1]
9PB04VDDANAEXTINT[4]AIN[6]AIN[5]Y[10]
10PB05VDDANAEXTINT[5]AIN[7]AIN[6]Y[11]
13PB06VDDIOEXTINT[6]AIN[8]AINN[2]AIN[7]Y[12]SERCOM7/PAD[1]CCL2/IN[6]
14PB07VDDIOEXTINT[7]AIN[9]AINP[2]Y[13]SERCOM7/PAD[3]SERCOM7/PAD[2]CCL2/IN[7]
15PB08VDDIOEXTINT[8]AIN[2]AIN[4]AINN[1]Y[14]SERCOM7/PAD[2]SERCOM7/PAD[3]TC4/WO[0]CCL2/IN[8]
16PB09VDDANAEXTINT[9]AIN[3]AIN[5]AINP[1]Y[15]SERCOM4/PAD[1]TC4/WO[1]CCL2/OUT[2]
17PA04VDDANAEXTINT[4]SDADC/VREFBAIN[4]AIN[0]Y[2]SERCOM0/PAD[0]TC0/WO[0]CCL0/IN[0]
18PA05VDDANAEXTINT[5]AIN[5]AIN[1]Y[3]SERCOM0/PAD[1]TC0/WO[1]CCL0/IN[1]
19PA06VDDANAEXTINT[6]AIN[6]AINN[0]AIN[2]Y[4]SERCOM0/PAD[2]TC1/WO[0]CCL0/IN[2]
20PA07VDDANAEXTINT[7]AIN[7]AINP[0]AIN[3]Y[5]SERCOM0/PAD[3]TC1/WO[1]CCL0/OUT[0]
21PC05VDDANAEXTINT[13]SERCOM6/PAD[3]TCC2/WO[1]
22PC06VDDANAEXTINT[14]SERCOM6/PAD[0]
23PC07VDDANAEXTINT[15]SERCOM6/PAD[1]
26PA08VDDIONMIAIN[10]X[0]/Y[16]SERCOM0/PAD[0]SERCOM2/PAD[0]TC0/WO[0]TCC0/WO[0]CCL1/IN[3]
27PA09VDDIOEXTINT[9]AIN[11]X[1]/Y[17]SERCOM0/PAD[1]SERCOM2/PAD[1]TC0/WO[1]TCC0/WO[1]CCL1/IN[4]
28PA10VDDIOEXTINT[10]X[2]/Y[18]SERCOM0/PAD[2]SERCOM2/PAD[2]TC1/WO[0]TCC0/WO[2]GCLK_IO[4]CCL1/IN[5]
29PA11VDDIOEXTINT[11]X[3]/Y[19]SERCOM0/PAD[3]SERCOM2/PAD[3]TC1/WO[1]TCC0/WO[3]GCLK_IO[5]CCL1/OUT[1]
30PB10VDDIOEXTINT[10]SERCOM4/PAD[2]TC5/WO[0]TCC0_WO4GCLK_IO[4]CCL1/IN[5]
31PB11VDDIOEXTINT[11]SERCOM4/PAD[3]TC5/WO[1]TCC0_WO5GCLK_IO[5]CCL1/OUT[1]
32PB12VDDIOEXTINT[12]X[12]/Y[28]SERCOM4/PAD[0]TC4/WO[0]TCC0_WO6CAN1/TXGCLK_IO[6]
33PB13VDDIOEXTINT[13]X[13]/Y[29]SERCOM4/PAD[1]TC4/WO[1]TCC0_WO7CAN1/RXGCLK_IO[7]
34PB14VDDIOEXTINT[14]X[14]/Y[30]SERCOM4/PAD[2]TC5/WO[0]CAN1/TXGCLK_IO[0]CCL3/IN[9]
35PB15VDDIOEXTINT[15]X[15]/Y[31]SERCOM4/PAD[3]TC5/WO[1]CAN1/RXGCLK_IO[1]CCL3/IN[10]
38PC08VDDIOEXTINT[0]SERCOM6/PAD[0]SERCOM7/PAD[0]
39PC09VDDIOEXTINT[1]SERCOM6/PAD[1]SERCOM7/PAD[1]
40PC10VDDIOEXTINT[2]SERCOM6/PAD[2]SERCOM7/PAD[2]
41PC11VDDIOEXTINT[3]SERCOM6/PAD[3]SERCOM7/PAD[3]
42PC12VDDIOEXTINT[4]SERCOM7/PAD[0]
43PC13VDDIOEXTINT[5]SERCOM7/PAD[1]
44PC14VDDIOEXTINT[6]SERCOM7/PAD[2]
45PC15VDDIOEXTINT[7]SERCOM7/PAD[3]
46PA12VDDIOEXTINT[12]SERCOM2/PAD[0]SERCOM4/PAD[0]TC2/WO[0]TCC0_WO6CMP[0]
47PA13VDDIOEXTINT[13]SERCOM2/PAD[1]SERCOM4/PAD[1]TC2/WO[1]TCC0_WO7CMP[1]
48PA14VDDIOEXTINT[14]SERCOM2/PAD[2]SERCOM4/PAD[2]TC3/WO[0]GCLK_IO[0]
49PA15VDDIOEXTINT[15]SERCOM2/PAD[3]SERCOM4/PAD[3]TC3/WO[1]GCLK_IO[1]
52PA16VDDIOEXTINT[0]X[4]/Y[20]SERCOM1/PAD[0]SERCOM3/PAD[0]TC2/WO[0]TCC1/WO[0]GCLK_IO[2]CCL0/IN[0]
53PA17VDDIOEXTINT[1]X[5]/Y[21]SERCOM1/PAD[1]SERCOM3/PAD[1]TC2/WO[1]TCC1/WO[1]GCLK_IO[3]CCL0/IN[1]
54PA18VDDIOEXTINT[2]X[6]/Y[22]SERCOM1/PAD[2]SERCOM3/PAD[2]TC3/WO[0]TCC1/WO[2]CMP[0]CCL0/IN[2]
55PA19VDDIOEXTINT[3]X[7]/Y[23]SERCOM1/PAD[3]SERCOM3/PAD[3]TC3/WO[1]TCC1/WO[3]CMP[1]CCL0/OUT[0]
56PC16VDDIOEXTINT[8]SERCOM6/PAD[0]
57PC17VDDIOEXTINT[9]SERCOM6/PAD[1]
58PC18VDDIOEXTINT[10]SERCOM6/PAD[2]
59PC19VDDIOEXTINT[11]SERCOM6/PAD[3]
60PC20VDDIOEXTINT[12]CCL3/IN[9]
61PC21VDDIOEXTINT[13]CCL3/IN[10]
64PB16VDDIOEXTINT[0]SERCOM5/PAD[0]TC6/WO[0]GCLK_IO[2]CCL3/IN[11]
65PB17VDDIOEXTINT[1]SERCOM5/PAD[1]TC6/WO[1]GCLK_IO[3]CCL3/OUT[3]
66PB18VDDIOEXTINT[2]SERCOM5/PAD[2]SERCOM3/PAD[2]GCLK_IO[4]
67PB19VDDIOEXTINT[3]SERCOM5/PAD[3]SERCOM3/PAD[3]GCLK_IO[5]
68PB20VDDIOEXTINT[4]SERCOM3/PAD[0]SERCOM2/PAD[0]GCLK_IO[6]
69PB21VDDIOEXTINT[5]SERCOM3/PAD[1]SERCOM2/PAD[1]GCLK_IO[7]
70PA20VDDIOEXTINT[4]X[8]/Y[24]SERCOM5/PAD[2]SERCOM3/PAD[2]TC7/WO[0]TCC2/WO[0]GCLK_IO[4]
71PA21VDDIOEXTINT[5]X[9]/Y[25]SERCOM5/PAD[3]SERCOM3/PAD[3]TC7/WO[1]TCC2/WO[1]GCLK_IO[5]
72PA22VDDIOEXTINT[6]X[10]/Y[26]SERCOM3/PAD[0]SERCOM5/PAD[0]TC4/WO[0]TCC1/WO[0]CAN0/TXGCLK_IO[6]CCL2/IN[6]
73PA23VDDIOEXTINT[7]X[11]/Y[27]SERCOM3/PAD[1]SERCOM5/PAD[1]TC4/WO[1]TCC1/WO[1]CAN0/RXGCLK_IO[7]CCL2/IN[7]
74PA24VDDIOEXTINT[12]SERCOM3/PAD[2]SERCOM5/PAD[2]TC5/WO[0]TCC2/WO[0]CAN0/TXCMP[2]CCL2/IN[8]
75PA25VDDIOEXTINT[13]SERCOM3/PAD[3]SERCOM5/PAD[3]TC5/WO[1]TCC2/WO[1]CAN0/RXCMP[3]CCL2/OUT[2]
78PB22VDDIOEXTINT[6]SERCOM0/PAD[2]SERCOM5/PAD[2]TC7/WO[0]TCC1/WO[2]GCLK_IO[0]CCL0/IN[0]
79PB23VDDIOEXTINT[7]SERCOM0/PAD[3]SERCOM5/PAD[3]TC7/WO[1]TCC1/WO[3]GCLK_IO[1]CCL0/OUT[0]
80PB24VDDIOEXTINT[8]SERCOM0/PAD[0]SERCOM4/PAD[0]CMP[0]
81PB25VDDIOEXTINT[9]SERCOM0/PAD[1]SERCOM4/PAD[1]CMP[1]
82PC24VDDIOEXTINT[0]SERCOM0/PAD[2]SERCOM4/PAD[2]
83PC25VDDIOEXTINT[1]SERCOM0/PAD[3]SERCOM4/PAD[3]
84PC26VDDIOEXTINT[2]
85PC27VDDIOEXTINT[3]SERCOM1/PAD[0]CCL1/IN[4]
86PC28VDDIOEXTINT[4]SERCOM1/PAD[1]CCL1/IN[5]
87PA27VDDINEXTINT[15]GCLK_IO[0]
89PA28VDDINEXTINT[8]GCLK_IO[0]
93PA30VDDINEXTINT[10]SERCOM1/PAD[2]TC1/WO[0]CORTEX_M0P/SWCLKGCLK_IO[0]CCL1/IN[3]
94PA31VDDINEXTINT[11]SERCOM1/PAD[3]TC1/WO[1]CORTEX_M0P/SWDIOCCL1/OUT[1]
95PB30VDDINEXTINT[14]SERCOM1/PAD[0]SERCOM5/PAD[0]TC0/WO[0]CMP[2]
96PB31VDDINEXTINT[15]SERCOM1/PAD[1]SERCOM5/PAD[1]TC0/WO[1]CMP[3]
97PB00VDDANAEXTINT[0]AIN[0]Y[6]SERCOM5/PAD[2]TC7/WO[0]CCL0/IN[1]
98PB01VDDANAEXTINT[1]AIN[1]Y[7]SERCOM5/PAD[3]TC7/WO[1]CCL0/IN[2]
99PB02VDDANAEXTINT[2]AIN[2]Y[8]SERCOM5/PAD[0]TC6/WO[0]CCL0/OUT[0]
100PB03VDDANAEXTINT[3]AIN[3]Y[9]SERCOM5/PAD[1]TC6/WO[1]
Note:
  1. All analog pin functions are on peripheral function B. Peripheral function B must be selected to disable the digital control of the pin.
  2. Only some pins can be used in SERCOM I2C mode. For additional information, refer to SERCOM I2C Pins.
Table 6-2.  PORT Function Multiplexing for SAM C21 E/G/J
Pin(1)I/O PinSupplyAB(2,3)CDEFGHI
SAM C21ESAM C21GSAM C21JEICREFADC0ADC1ACPTC

DAC

SDADCSERCOM(2,3,4)SERCOM-ALT(4)

TC

TCC

TCCCOMAC/GCLKCCL
111PA00VDDANA EXTINT[0]SERCOM1/
PAD[0]TCC2/WO[0]CMP[2]
222PA01VDDANAEXTINT[1]SERCOM1/
PAD[1]TCC2/WO[1]CMP[3]
333PA02VDDANAEXTINT[2]AIN[0]AIN[4]Y[0]VOUT
444PA03VDDANAEXTINT[3]ADC-DAC/VREFAAIN[1]AIN[5]Y[1]
5PB04VDDANAEXTINT[4]

AIN[6]

Y[10]
6PB05VDDANAEXTINT[5]

AIN[7]

AIN[6]Y[11]
9PB06VDDANAEXTINT[6]

AIN[8]

AIN[7]Y[12]

AINN[2]

CCL2/

IN[6]

10PB07VDDANAEXTINT[7]

AIN[9]

Y[13]

AINP[2]

CCL2/

IN[7]

711PB08VDDANAEXTINT[8]AIN[2]

AIN[4]

Y[14]

AINN[1]

SERCOM4/
PAD[0]TC0/WO[0]CCL2/

IN[8]

812PB09VDDANAEXTINT[9]AIN[3]

AIN[5]

Y[15]

AINP[1]

SERCOM4/
PAD[1]TC0WO[1]CCL2/

OUT[2]

5913PA04VDDANAEXTINT[4]SDADC / VREFBAIN[4]AIN[0]Y[2]SERCOM0/
PAD[0]TCC0/WO[0]CCL0/

IN[0]

61014PA05VDDANAEXTINT[5]AIN[5]AIN[1]Y[3]SERCOM0/
PAD[1]TCC0/WO[1]CCL0/

IN[1]

71115PA06VDDANAEXTINT[6]AIN[6]AIN[2]Y[4]

AINN[0]

SERCOM0/
PAD[2]TCC1/WO[0]CCL0/

IN[2]

81216PA07VDDANAEXTINT[7]AIN[7]AIN[3]Y[5]

AINP[0]

SERCOM0/
PAD[3]TCC1/WO[1]CCL0/

OUT[0]

111317PA08VDDIONMIAIN[8]

AIN[10]

X[0]/Y[16]SERCOM0/
PAD[0]SERCOM2/
PAD[0]TCC0/WO[0]TCC1/
WO[2]CCL1/

IN[3]

121418PA09VDDIOEXTINT[9]AIN[9]

AIN[11]

X[1]/Y[17]SERCOM0/
PAD[1]SERCOM2/
PAD[1]TCC0/WO[1]TCC1/
WO[3]CCL1/

IN[4]

131519PA10VDDIOEXTINT[10]AIN[10]X[2]/Y[18]SERCOM0/
PAD[2]SERCOM2/
PAD[2]TCC1/WO[0]TCC0/
WO[2]GCLK_IO[4]CCL1/

IN[5]

141620PA11VDDIOEXTINT[11]AIN[11]X[3]/Y[19]SERCOM0/
PAD[3]SERCOM2/
PAD[3]TCC1/WO[1]TCC0/
WO[3]GCLK_IO[5]CCL1/

OUT[1]

1923PB10VDDIOEXTINT[10]SERCOM4/
PAD[2]TC1/WO[0]TCC0/
WO[4]

CAN1/TX

GCLK_IO[4]CCL1/

IN[5]

2024PB11VDDIOEXTINT[11]SERCOM4/
PAD[3]TC1/WO[1]TCC0/
WO[5]

CAN1/RX

GCLK_IO[5]CCL1/

OUT[1]

25PB12VDDIOEXTINT[12]X[12]/Y[28]SERCOM4/
PAD[0]TC0/WO[0]TCC0/
WO[6]GCLK_IO[6]
26PB13VDDIOEXTINT[13]X[13]/Y[29]SERCOM4/
PAD[1]TC0/WO[1]TCC0/
WO[7]GCLK_IO[7]
27PB14VDDIOEXTINT[14]X[14]/Y[30]SERCOM4/
PAD[2]TC1/WO[0]

CAN1/TX

GCLK_IO[0]CCL3/

IN[9]

28PB15VDDIOEXTINT[15]X[15]/Y[31]SERCOM4/
PAD[3]TC1/WO[1]

CAN1/RX

GCLK_IO[1]CCL3/

IN[10]

2129PA12VDDIOEXTINT[12]SERCOM2/
PAD[0]SERCOM4/
PAD[0]TCC2/WO[0]TCC0/
WO[6]AC/CMP[0]
2230PA13VDDIOEXTINT[13]SERCOM2/
PAD[1]SERCOM4/
PAD[1]TCC2/WO[1]TCC0/
WO[7]AC/CMP[1]
152331PA14VDDIOEXTINT[14]SERCOM2/
PAD[2]SERCOM4/
PAD[2]TC4/WO[0]TCC0/
WO[4]GCLK_IO[0]
162432PA15VDDIOEXTINT[15]SERCOM2/
PAD[3]SERCOM4/
PAD[3]TC4/WO[1]TCC0/
WO[5]GCLK_IO[1]
172535PA16VDDIOEXTINT[0]X[4]/Y[20]SERCOM1/
PAD[0]SERCOM3/
PAD[0]TCC2/WO[0]TCC0/
WO[6]GCLK_IO[2]CCL0/

IN[0]

182636PA17VDDIOEXTINT[1]X[5]/Y[21]SERCOM1/
PAD[1]SERCOM3/
PAD[1]TCC2/WO[1]TCC0/
WO[7]GCLK_IO[3]CCL0/

IN[1]

192737PA18VDDIOEXTINT[2]X[6]/Y[22]SERCOM1/
PAD[2]SERCOM3/
PAD[2]TC4/WO[0]TCC0/
WO[2]AC/CMP[0]CCL0/

IN[2]

202838PA19VDDIOEXTINT[3]X[7]/Y[23]SERCOM1/
PAD[3]SERCOM3/
PAD[3]TC4/WO[1]TCC0/
WO[3]AC/CMP[1]CCL0/

OUT[0]

39PB16VDDIOEXTINT[0]SERCOM5/
PAD[0]TC2/WO[0]TCC0/
WO[4]GCLK_IO[2]CCL3/

IN[11]

40PB17VDDIOEXTINT[1]SERCOM5/
PAD[1]TC2/WO[1]TCC0/
WO[5]GCLK_IO[3]CCL3/

OUT[3]

2941PA20VDDIOEXTINT[4]X[8]/Y[24]SERCOM5/
PAD[2]SERCOM3/
PAD[2]TC3/WO[0]TCC0/
WO[6]GCLK_IO[4]
3042PA21VDDIOEXTINT[5]X[9]/Y[25]SERCOM5/
PAD[3]SERCOM3/
PAD[3]TC3/WO[1]TCC0/
WO[7]GCLK_IO[5]
213143PA22VDDIOEXTINT[6]X[10]/Y[26]SERCOM3/
PAD[0]SERCOM5/
PAD[0]TC0/WO[0]TCC0/
WO[4]GCLK_IO[6]CCL2/

IN[6]

223244PA23VDDIOEXTINT[7]X[11]/Y[27]SERCOM3/
PAD[1]SERCOM5/
PAD[1]TC0/WO[1]TCC0/
WO[5]GCLK_IO[7]CCL2/

IN[7]

233345PA24VDDIOEXTINT[12]SERCOM3/
PAD[2]SERCOM5/
PAD[2]TC1/WO[0]TCC1/
WO[2]

CAN0/TX

AC/CMP[2]CCL2/

IN[8]

243446PA25VDDIOEXTINT[13]SERCOM3/
PAD[3]SERCOM5/
PAD[3]TC1/WO[1]TCC1/
WO[3]

CAN0/RX

AC/CMP[3]CCL2/

OUT[2]

3749PB22VDDIOEXTINT[6]SERCOM5/
PAD[2]TC3/WO[0]

CAN0/TX

GCLK_IO[0]CCL0/

IN[0]

3850PB23VDDIOEXTINT[7]SERCOM5/
PAD[3]TC3/WO[1]

CAN0/RX

GCLK_IO[1]CCL0/

OUT[0]

253951PA27VDDINEXTINT[15]GCLK_IO[0]
274153PA28VDDINEXTINT[8]GCLK_IO[0]
314557PA30VDDINEXTINT[10]SERCOM1/
PAD[2]TCC1/WO[0]CORTEX_M0P/
SWCLKGCLK_IO[0]CCL1/

IN[3]

324658PA31VDDINEXTINT[11]SERCOM1/
PAD[3]TCC1/WO[1]CORTEX_M0P/
SWDIOCCL1/

OUT[1]

59PB30VDDINEXTINT[14]SERCOM5/
PAD[0]TCC0/WO[0]TCC1/
WO[2]AC/CMP[2]
60PB31VDDINEXTINT[15]SERCOM5/
PAD[1]TCC0/WO[1]TCC1/
WO[3]AC/CMP[3]
61PB00VDDANAEXTINT[0]

AIN[0]

Y[6]SERCOM5/
PAD[2]TC3/WO[0]CCL0/

IN[1]

62PB01VDDANAEXTINT[1]

AIN[1]

Y[7]SERCOM5/
PAD[3]TC3/WO[1]CCL0/

IN[2]

4763PB02VDDANAEXTINT[2]

AIN[2]

Y[8]SERCOM5/
PAD[0]TC2/WO[0]CCL0/

OUT[0]

4864PB03VDDANAEXTINT[3]

AIN[3]

Y[9]SERCOM5/
PAD[1]TC2/WO[1]
Note:
  1. Use the SAM C21J pinout muxing for the WLCSP56 package.
  2. All analog pin functions are on peripheral function B. Peripheral function B must be selected to disable the digital control of the pin.
  3. Only some pins can be used in SERCOM I2C mode. For additional information, refer to SERCOM I2C Pins.
  4. SERCOM4 and SERCOM5 are not supported on SAM C21E.
Table 6-3. PORT Function Multiplexing for SAM C20 N
PinI/O PinSupplyABB(1,2)CDEFGHI
EICREFADC0ACPTC SERCOMSERCOM-ALTTCTCCCOMAC/GCLKCCL
1PA00VDDANAEXTINT[0]SERCOM1/PAD[0]TC2/WO[0]CMP[2]
2PA01VDDANAEXTINT[1]SERCOM1/PAD[1]TC2/WO[1]CMP[3]
3PC00VDDANAEXTINT[8]AIN[8]
4PC01VDDANAEXTINT[9]AIN[9]
5PC02VDDANAEXTINT[10]AIN[10]
6PC03VDDIOEXTINT[11]AIN[11]SERCOM7/PAD[0]TCC2/WO[0]
7PA02VDDANAEXTINT[2]AIN[0]AIN[4]Y[0]
8PA03VDDANAEXTINT[3]

ADC-DAC/VREFA

AIN[1]Y[1]
9PB04VDDANAEXTINT[4]AIN[5]Y[10]
10PB05VDDANAEXTINT[5]AIN[6]Y[11]
13PB06VDDIOEXTINT[6]AIN[7]Y[12]SERCOM7/PAD[1]CCL2/IN[6]
14PB07VDDIOEXTINT[7]Y[13]SERCOM7/PAD[3]SERCOM7/PAD[2]CCL2/IN[7]
15PB08VDDIOEXTINT[8]AIN[2]Y[14]SERCOM7/PAD[2]SERCOM7/PAD[3]TC4/WO[0]CCL2/IN[8]
16PB09VDDANAEXTINT[9]AIN[3]Y[15]SERCOM4/PAD[1]TC4/WO[1]CCL2/OUT[2]
17PA04VDDANAEXTINT[4]AIN[4]AIN[0]Y[2]SERCOM0/PAD[0]TC0/WO[0]CCL0/IN[0]
18PA05VDDANAEXTINT[5]AIN[5]AIN[1]Y[3]SERCOM0/PAD[1]TC0/WO[1]CCL0/IN[1]
19PA06VDDANAEXTINT[6]AIN[6]AIN[2]Y[4]SERCOM0/PAD[2]TC1/WO[0]CCL0/IN[2]
20PA07VDDANAEXTINT[7]AIN[7]AIN[3]Y[5]SERCOM0/PAD[3]TC1/WO[1]CCL0/OUT[0]
21PC05VDDANAEXTINT[13]SERCOM6/PAD[3]TCC2/WO[1]
22PC06VDDANAEXTINT[14]SERCOM6/PAD[0]
23PC07VDDANAEXTINT[15]SERCOM6/PAD[1]
26PA08VDDIONMIX[0]/Y[16]SERCOM0/PAD[0]SERCOM2/PAD[0]TC0/WO[0]TCC0/WO[0]CCL1/IN[3]
27PA09VDDIOEXTINT[9]X[1]/Y[17]SERCOM0/PAD[1]SERCOM2/PAD[1]TC0/WO[1]TCC0/WO[1]CCL1/IN[4]
28PA10VDDIOEXTINT[10]X[2]/Y[18]SERCOM0/PAD[2]SERCOM2/PAD[2]TC1/WO[0]TCC0/WO[2]GCLK_IO[4]CCL1/IN[5]
29PA11VDDIOEXTINT[11]X[3]/Y[19]SERCOM0/PAD[3]SERCOM2/PAD[3]TC1/WO[1]TCC0/WO[3]GCLK_IO[5]CCL1/OUT[1]
30PB10VDDIOEXTINT[10]SERCOM4/PAD[2]TC5/WO[0]TCC0_WO4GCLK_IO[4]CCL1/IN[5]
31PB11VDDIOEXTINT[11]SERCOM4/PAD[3]TC5/WO[1]TCC0_WO5GCLK_IO[5]CCL1/OUT[1]
32PB12VDDIOEXTINT[12]X[12]/Y[28]SERCOM4/PAD[0]TC4/WO[0]TCC0_WO6GCLK_IO[6]
33PB13VDDIOEXTINT[13]X[13]/Y[29]SERCOM4/PAD[1]TC4/WO[1]TCC0_WO7GCLK_IO[7]
34PB14VDDIOEXTINT[14]X[14]/Y[30]SERCOM4/PAD[2]TC5/WO[0]GCLK_IO[0]CCL3/IN[9]
35PB15VDDIOEXTINT[15]X[15]/Y[31]SERCOM4/PAD[3]TC5/WO[1]GCLK_IO[1]CCL3/IN[10]
38PC08VDDIOEXTINT[0]SERCOM6/PAD[0]SERCOM7/PAD[0]
39PC09VDDIOEXTINT[1]SERCOM6/PAD[1]SERCOM7/PAD[1]
40PC10VDDIOEXTINT[2]SERCOM6/PAD[2]SERCOM7/PAD[2]
41PC11VDDIOEXTINT[3]SERCOM6/PAD[3]SERCOM7/PAD[3]
42PC12VDDIOEXTINT[4]SERCOM7/PAD[0]
43PC13VDDIOEXTINT[5]SERCOM7/PAD[1]
44PC14VDDIOEXTINT[6]SERCOM7/PAD[2]
45PC15VDDIOEXTINT[7]SERCOM7/PAD[3]
46PA12VDDIOEXTINT[12]SERCOM2/PAD[0]SERCOM4/PAD[0]TC2/WO[0]TCC0_WO6CMP[0]
47PA13VDDIOEXTINT[13]SERCOM2/PAD[1]SERCOM4/PAD[1]TC2/WO[1]TCC0_WO7CMP[1]
48PA14VDDIOEXTINT[14]SERCOM2/PAD[2]SERCOM4/PAD[2]TC3/WO[0]GCLK_IO[0]
49PA15VDDIOEXTINT[15]SERCOM2/PAD[3]SERCOM4/PAD[3]TC3/WO[1]GCLK_IO[1]
52PA16VDDIOEXTINT[0]X[4]/Y[20]SERCOM1/PAD[0]SERCOM3/PAD[0]TC2/WO[0]TCC1/WO[0]GCLK_IO[2]CCL0/IN[0]
53PA17VDDIOEXTINT[1]X[5]/Y[21]SERCOM1/PAD[1]SERCOM3/PAD[1]TC2/WO[1]TCC1/WO[1]GCLK_IO[3]CCL0/IN[1]
54PA18VDDIOEXTINT[2]X[6]/Y[22]SERCOM1/PAD[2]SERCOM3/PAD[2]TC3/WO[0]TCC1/WO[2]CMP[0]CCL0/IN[2]
55PA19VDDIOEXTINT[3]X[7]/Y[23]SERCOM1/PAD[3]SERCOM3/PAD[3]TC3/WO[1]TCC1/WO[3]CMP[1]CCL0/OUT[0]
56PC16VDDIOEXTINT[8]SERCOM6/PAD[0]
57PC17VDDIOEXTINT[9]SERCOM6/PAD[1]
58PC18VDDIOEXTINT[10]SERCOM6/PAD[2]
59PC19VDDIOEXTINT[11]SERCOM6/PAD[3]
60PC20VDDIOEXTINT[12]CCL3/IN[9]
61PC21VDDIOEXTINT[13]CCL3/IN[10]
64PB16VDDIOEXTINT[0]SERCOM5/PAD[0]TC6/WO[0]GCLK_IO[2]CCL3/IN[11]
65PB17VDDIOEXTINT[1]SERCOM5/PAD[1]TC6/WO[1]GCLK_IO[3]CCL3/OUT[3]
66PB18VDDIOEXTINT[2]SERCOM5/PAD[2]SERCOM3/PAD[2]GCLK_IO[4]
67PB19VDDIOEXTINT[3]SERCOM5/PAD[3]SERCOM3/PAD[3]GCLK_IO[5]
68PB20VDDIOEXTINT[4]SERCOM3/PAD[0]SERCOM2/PAD[0]GCLK_IO[6]
69PB21VDDIOEXTINT[5]SERCOM3/PAD[1]SERCOM2/PAD[1]GCLK_IO[7]
70PA20VDDIOEXTINT[4]X[8]/Y[24]SERCOM5/PAD[2]SERCOM3/PAD[2]TC7/WO[0]TCC2/WO[0]GCLK_IO[4]
71PA21VDDIOEXTINT[5]X[9]/Y[25]SERCOM5/PAD[3]SERCOM3/PAD[3]TC7/WO[1]TCC2/WO[1]GCLK_IO[5]
72PA22VDDIOEXTINT[6]X[10]/Y[26]SERCOM3/PAD[0]SERCOM5/PAD[0]TC4/WO[0]TCC1/WO[0]GCLK_IO[6]CCL2/IN[6]
73PA23VDDIOEXTINT[7]X[11]/Y[27]SERCOM3/PAD[1]SERCOM5/PAD[1]TC4/WO[1]TCC1/WO[1]GCLK_IO[7]CCL2/IN[7]
74PA24VDDIOEXTINT[12]SERCOM3/PAD[2]SERCOM5/PAD[2]TC5/WO[0]TCC2/WO[0]CMP[2]CCL2/IN[8]
75PA25VDDIOEXTINT[13]SERCOM3/PAD[3]SERCOM5/PAD[3]TC5/WO[1]TCC2/WO[1]CMP[3]CCL2/OUT[2]
78PB22VDDIOEXTINT[6]SERCOM0/PAD[2]SERCOM5/PAD[2]TC7/WO[0]TCC1/WO[2]GCLK_IO[0]CCL0/IN[0]
79PB23VDDIOEXTINT[7]SERCOM0/PAD[3]SERCOM5/PAD[3]TC7/WO[1]TCC1/WO[3]GCLK_IO[1]CCL0/OUT[0]
80PB24VDDIOEXTINT[8]SERCOM0/PAD[0]SERCOM4/PAD[0]CMP[0]
81PB25VDDIOEXTINT[9]SERCOM0/PAD[1]SERCOM4/PAD[1]CMP[1]
82PC24VDDIOEXTINT[0]SERCOM0/PAD[2]SERCOM4/PAD[2]
83PC25VDDIOEXTINT[1]SERCOM0/PAD[3]SERCOM4/PAD[3]
84PC26VDDIOEXTINT[2]
85PC27VDDIOEXTINT[3]SERCOM1/PAD[0]CCL1/IN[4]
86PC28VDDIOEXTINT[4]SERCOM1/PAD[1]CCL1/IN[5]
87PA27VDDINEXTINT[15]GCLK_IO[0]
89PA28VDDINEXTINT[8]GCLK_IO[0]
93PA30VDDINEXTINT[10]SERCOM1/PAD[2]TC1/WO[0]CORTEX_M0P/SWCLKGCLK_IO[0]CCL1/IN[3]
94PA31VDDINEXTINT[11]SERCOM1/PAD[3]TC1/WO[1]CORTEX_M0P/SWDIOCCL1/OUT[1]
95PB30VDDINEXTINT[14]SERCOM1/PAD[0]SERCOM5/PAD[0]TC0/WO[0]CMP[2]
96PB31VDDINEXTINT[15]SERCOM1/PAD[1]SERCOM5/PAD[1]TC0/WO[1]CMP[3]
97PB00VDDANAEXTINT[0]Y[6]SERCOM5/PAD[2]TC7/WO[0]CCL0/IN[1]
98PB01VDDANAEXTINT[1]Y[7]SERCOM5/PAD[3]TC7/WO[1]CCL0/IN[2]
99PB02VDDANAEXTINT[2]Y[8]SERCOM5/PAD[0]TC6/WO[0]CCL0/OUT[0]
100PB03VDDANAEXTINT[3]Y[9]SERCOM5/PAD[1]TC6/WO[1]
Note:
  1. All analog pin functions are on peripheral function B. Peripheral function B must be selected to disable the digital control of the pin.

  2. Only some pins can be used in SERCOM I2C mode. For additional information, refer to SERCOM I2C Pins.

Table 6-4.  PORT Function Multiplexing for SAM C20 E/G/J
Pin(1)I/O PinSupplyAB(2,3)CDEFGHI
SAM C20ESAM C20GSAM C20JEICREFADC0ACPTCSERCOM(2,3)SERCOM-ALT

TC

TCC

TCCCOMAC/GCLKCCL
111PA00VDDANA EXTINT[0]SERCOM1/
PAD[0]TCC2/WO[0]CMP[2]
222PA01VDDANAEXTINT[1]SERCOM1/
PAD[1]TCC2/WO[1]CMP[3]
333PA02VDDANAEXTINT[2]AIN[0]AIN[4]Y[0]
444PA03VDDANAEXTINT[3]ADC-DAC/VREFAAIN[1]AIN[5]Y[1]
5PB04VDDANAEXTINT[4]Y[10]
6PB05VDDANAEXTINT[5]AIN[6]Y[11]
9PB06VDDANAEXTINT[6]AIN[7]Y[12]CCL2/

IN[6]

10PB07VDDANAEXTINT[7]Y[13]CCL2/

IN[7]

711PB08VDDANAEXTINT[8]AIN[2]Y[14]-TC0/WO[0]CCL2/

IN[8]

812PB09VDDANAEXTINT[9]AIN[3]Y[15]-TC0WO[1]CCL2/

OUT[2]

5913PA04VDDANAEXTINT[4]AIN[4]AIN[0]Y[2]SERCOM0/
PAD[0]TCC0/WO[0]CCL0/

IN[0]

61014PA05VDDANAEXTINT[5]AIN[5]AIN[1]Y[3]SERCOM0/
PAD[1]TCC0/WO[1]CCL0/

IN[1]

71115PA06VDDANAEXTINT[6]AIN[6]AIN[2]Y[4]SERCOM0/
PAD[2]TCC1/WO[0]CCL0/

IN[2]

81216PA07VDDANAEXTINT[7]AIN[7]AIN[3]Y[5]SERCOM0/
PAD[3]TCC1/WO[1]CCL0/

OUT[0]

111317PA08VDDIONMIAIN[8]X[0]/Y[16]SERCOM0/
PAD[0]SERCOM2/
PAD[0]TCC0/WO[0]TCC1/
WO[2]CCL1/

IN[3]

121418PA09VDDIOEXTINT[9]AIN[9]X[1]/Y[17]SERCOM0/
PAD[1]SERCOM2/
PAD[1]TCC0/WO[1]TCC1/
WO[3]CCL1/

IN[4]

131519PA10VDDIOEXTINT[10]AIN[10]X[2]/Y[18]SERCOM0/
PAD[2]SERCOM2/
PAD[2]TCC1/WO[0]TCC0/
WO[2]GCLK_IO[4]CCL1/

IN[5]

141620PA11VDDIOEXTINT[11]AIN[11]X[3]/Y[19]SERCOM0/
PAD[3]SERCOM2/
PAD[3]TCC1/WO[1]TCC0/
WO[3]GCLK_IO[5]CCL1/

OUT[1]

1923PB10VDDIOEXTINT[10]-TC1/WO[0]TCC0/
WO[4]

GCLK_IO[4]CCL1/

IN[5]

2024PB11VDDIOEXTINT[11]-TC1/WO[1]TCC0/
WO[5]

GCLK_IO[5]CCL1/

OUT[1]

25PB12VDDIOEXTINT[12]X[12]/Y[28]-TC0/WO[0]TCC0/
WO[6]GCLK_IO[6]
26PB13VDDIOEXTINT[13]X[13]/Y[29]-TC0/WO[1]TCC0/
WO[7]GCLK_IO[7]
27PB14VDDIOEXTINT[14]X[14]/Y[30]-TC1/WO[0]

GCLK_IO[0]CCL3/

IN[9]

28PB15VDDIOEXTINT[15]X[15]/Y[31]-TC1/WO[1]

GCLK_IO[1]CCL3/

IN[10]

2129PA12VDDIOEXTINT[12]SERCOM2/
PAD[0]-TCC2/WO[0]TCC0/
WO[6]AC/CMP[0]
2230PA13VDDIOEXTINT[13]SERCOM2/
PAD[1]-TCC2/WO[1]TCC0/
WO[7]AC/CMP[1]
152331PA14VDDIOEXTINT[14]SERCOM2/
PAD[2]-TC4/WO[0]TCC0/
WO[4]GCLK_IO[0]
162432PA15VDDIOEXTINT[15]SERCOM2/
PAD[3]-TC4/WO[1]TCC0/
WO[5]GCLK_IO[1]
172535PA16VDDIOEXTINT[0]X[4]/Y[20]SERCOM1/
PAD[0]SERCOM3/
PAD[0]TCC2/WO[0]TCC0/
WO[6]GCLK_IO[2]CCL0/

IN[0]

182636PA17VDDIOEXTINT[1]X[5]/Y[21]SERCOM1/
PAD[1]SERCOM3/
PAD[1]TCC2/WO[1]TCC0/
WO[7]GCLK_IO[3]CCL0/

IN[1]

192737PA18VDDIOEXTINT[2]X[6]/Y[22]SERCOM1/
PAD[2]SERCOM3/
PAD[2]TC4/WO[0]TCC0/
WO[2]AC/CMP[0]CCL0/

IN[2]

202838PA19VDDIOEXTINT[3]X[7]/Y[23]SERCOM1/
PAD[3]SERCOM3/
PAD[3]TC4/WO[1]TCC0/
WO[3]AC/CMP[1]CCL0/

OUT[0]

39PB16VDDIOEXTINT[0]-TC2/WO[0]TCC0/
WO[4]GCLK_IO[2]CCL3/

IN[11]

40PB17VDDIOEXTINT[1]-TC2/WO[1]TCC0/
WO[5]GCLK_IO[3]CCL3/

OUT[3]

2941PA20VDDIOEXTINT[4]X[8]/Y[24]-SERCOM3/
PAD[2]TC3/WO[0]TCC0/
WO[6]GCLK_IO[4]
3042PA21VDDIOEXTINT[5]X[9]/Y[25]-SERCOM3/
PAD[3]TC3/WO[1]TCC0/
WO[7]GCLK_IO[5]
213143PA22VDDIOEXTINT[6]X[10]/Y[26]SERCOM3/
PAD[0]-TC0/WO[0]TCC0/
WO[4]GCLK_IO[6]CCL2/

IN[6]

223244PA23VDDIOEXTINT[7]X[11]/Y[27]SERCOM3/
PAD[1]-TC0/WO[1]TCC0/
WO[5]GCLK_IO[7]CCL2/

IN[7]

233345PA24VDDIOEXTINT[12]SERCOM3/
PAD[2]-TC1/WO[0]TCC1/
WO[2]

AC/CMP[2]CCL2/

IN[8]

243446PA25VDDIOEXTINT[13]SERCOM3/
PAD[3]-TC1/WO[1]TCC1/
WO[3]

AC/CMP[3]CCL2/

OUT[2]

3749PB22VDDINEXTINT[6]-TC3/WO[0]

GCLK_IO[0]CCL0/

IN[0]

3850PB23VDDINEXTINT[7]-TC3/WO[1]

GCLK_IO[1]CCL0/

OUT[0]

253951PA27VDDINEXTINT[15]GCLK_IO[0]
274153PA28VDDINEXTINT[8]GCLK_IO[0]
314557PA30VDDINEXTINT[10]SERCOM1/
PAD[2]TCC1/WO[0]CORTEX_M0P/
SWCLKGCLK_IO[0]CCL1/

IN[3]

324658PA31VDDINEXTINT[11]SERCOM1/
PAD[3]TCC1/WO[1]CORTEX_M0P/
SWDIOCCL1/

OUT[1]

59PB30VDDINEXTINT[14]-TCC0/WO[0]TCC1/
WO[2]AC/CMP[2]
60PB31VDDINEXTINT[15]-TCC0/WO[1]TCC1/
WO[3]AC/CMP[3]
61PB00VDDANAEXTINT[0]Y[6]-TC3/WO[0]CCL0/

IN[1]

62PB01VDDANAEXTINT[1]Y[7]-TC3/WO[1]CCL0/

IN[2]

4763PB02VDDANAEXTINT[2]Y[8]-TC2/WO[0]CCL0/

OUT[0]

4864PB03VDDANAEXTINT[3]Y[9]-TC2/WO[1]
Note:
  1. Use the SAM C21J pinout muxing for the WLCSP56 package.
  2. All analog pin functions are on peripheral function B. Peripheral function B must be selected to disable the digital control of the pin.
  3. Only some pins can be used in SERCOM I2C mode. For additional information, refer to SERCOM I2C Pins.