51 Appendix B

SIL 2-Enabled Functional Safety Devices

Microchip offers IEC 61508 SIL 2-enabled devices which can utilize the self-test library available on request from the Microchip sales office. The download includes the library binary, library user’s manual, and user’s checklist for integration of the library. Refer to the “Embex SIL 2 Library User’s Manual” for additional information on using the IEC 61508 SIL 2-enabled Microchip devices.

Contact the Microchip sales office for additional information on the IEC 61508 SIL 2-enabled devices, or to request a part number which is not shown in the following Ordering Information.

Ordering Information

The following list displays the SIL 2-enabled devices, which can utilize the SIL 2 qualified self-test library (STL).

Table 51-1. SAM C21N
Ordering CodeFlash

(bytes)

SRAM

(bytes)

Temperature

Grade

PackageCarrier Type
ATSAMC21N18A-ANT-SLL256K32K-40°C to 105°CTQFP100Tape & Reel
Table 51-2. SAM C20N
Ordering CodeFlash

(bytes)

SRAM

(bytes)

Temperature

Grade

PackageCarrier Type
ATSAMC20N18A-ANT-SLL256K32K-40°C to 105°CTQFP100Tape & Reel
Table 51-3. SAM C21J
Ordering CodeFlash

(bytes)

SRAM

(bytes)

Temperature

Grade

PackageCarrier Type
ATSAMC21J18A-ANT-SLL256K32K-40°C to 105°CTQFP64Tape & Reel
ATSAMC21J18A-MNT-SLL256K32K-40°C to 105°CVQFN64Tape & Reel
Table 51-4. SAM C21G
Ordering CodeFlash

(bytes)

SRAM

(bytes)

Temperature

Grade

PackageCarrier Type
ATSAMC21G18A-ANT-SLL256K32K-40°C to 105°CTQFP48Tape & Reel
ATSAMC21G18A-MNT-SLL256K32K-40°C to 105°CVQFN48Tape & Reel
Table 51-5. SAM C21E
Ordering CodeFlash

(bytes)

SRAM

(bytes)

Temperature

Grade

PackageCarrier Type
ATSAMC21E18A-ANT-SLL256K32K-40°C to 105°CTQFP32Tape & Reel
ATSAMC21E18A-MNT-SLL256K32K-40°C to 105°CVQFN32Tape & Reel