54.8 Rev E - 12/2015

Configuration Summary
  • Corrected memory sizes.
  • Number of ADC channels corrected.
  • Number of TCC instances corrected from three to one.
Ordering Information
  • Introduced 105°C ordering codes.
  • Corrected package type from QFN48 to TQFP48 for ATSAM C20/C21G16A-AUT.
DSU - Device Service UnitBit CTRL.CRC is write-only.
NVMCTRL – Nonvolatile Memory ControllerUpdated description in NVM Write: Removed reference to default MANW value. This is covered in the CTRLB.MANW bit description.
DMAC – Direct Memory Access ControllerAdded note in Sleep Mode Operation.
Configurable Custom Logic (CCL)Removed oscillator related sub sections from Sequential Logic.
SERCOM USART - SERCOM Synchronous and Asynchronous Receiver and Transmitter
  • Added RS485 to the TXPO bit description in the CTRLAregister.