45.7 Power Consumption

The values in the Power Consumption table below are measured values of power consumption under the following conditions, except where noted:

  • Operating conditions
    • VDDIN = 3.0 V, 5.0V
  • Oscillators
    • XOSC (Crystal oscillator) stopped
    • XOSC32K (32.768  kHz Crystal oscillator) running with external 32.768 kHz crystal
    • FDPLL using XOSC32K as reference and running at 48 MHz  or 64 MHz
  • Clocks
    • FDPLL used as main clock source, except otherwise specified
    • CPU, AHB clocks undivided
    • All peripheral clocks stopped
  • I/Os are inactive with input trigger disable
  • CPU is running on Flash with Wait states specified in NVM Max Speed Characteristics
  • NVMCTRL cache enabled
  • BODVDD disabled
Table 45-11. Current Consumption with CPU Running at 48 MHz(1)
ModeconditionsTaVccTyp.Max.Units
ACTIVECPU running a While 1 algorithm25°C5.0V3.84.2mA
85°C5.0V3.94.3
CPU running a While 1 algorithm25°C3.0V3.74.1mA
85°C3.0V3.94.3
CPU running a While 1 algorithm, with GCLKIN as reference25°C5.0V71*Freq+16078*Freq+162µA (with freq in MHz)
85°C5.0V71*Freq+25374*Freq+447
CPU running a Fibonacci algorithm25°C5.0V4.75.2mA
85°C5.0V4.85.3
CPU running a Fibonacci algorithm25°C3.0V4.75.1mA
85°C3.0V4.85.3
CPU running a Fibonacci algorithm, with GCLKIN as reference25°C5.0V90*Freq+16399*Freq+168µA (with freq in MHz)
85°C5.0V90*Freq+25895*Freq+450
CPU running a CoreMark algorithm25°C5.0V5.96.4mA
85°C5.0V6.16.6
CPU running a CoreMark algorithm25°C3.0V5.25.7mA
85°C3.0V5.45.8
CPU running a CoreMark algorithm, with GCLKIN as reference25°C5.0V115*Freq+167126*Freq+167µA (with freq in MHz)
85°C5.0V117*Freq+261122*Freq+454
IDLE025°C5.0V1.81.9mA
85°C5.0V1.92.2
IDLE225°C5.0V1.21.277 mA
85°C5.0V1.31.583
STANDBYXOSC32K running RTC running at 1.024 kHz25°C5.0V15.937.0µA
85°C5.0V89.8302.0
XOSC32K and RTC stopped25°C5.0V14.635.0
85°C5.0V87.8300.0
Note:
  1. These values are based on characterization.
Table 45-12. Current Consumption with CPU Running at 64 MHz (1,2)
ModeConditionsTaVccTyp.Max.Units
ACTIVECPU running a While 1 algorithm25°C5.0V4.54.8mA
85°C5.0V4.75.1
CPU running a While 1 algorithm25°C3.0V4.54.8mA
85°C3.0V4.75.1
CPU running a Fibonacci algorithm25°C5.0V6.26.6mA
85°C5.0V6.46.9
CPU running a Fibonacci algorithm25°C3.0V6.26.6mA
85°C3.0V6.36.8
CPU running a CoreMark algorithm25°C5.0V6.97.3mA
85°C5.0V7.17.6
CPU running a CoreMark algorithm25°C3.0V6.87.2mA
85°C3.0V7.07.5
IDLE0 25°C5,0V2.22.4mA
85°C5,0V2.42.8
IDLE2 25°C5.0V1.51.6
85°C5.0V1.72.0
STANDBY XOSC32K running RTC running at 1.024 kHz25°C5.0V15.937.0µA
85°C5.0V89.8302.0
XOSC32K and RTC stopped25°C5.0V14.635.0µA
85°C5.0V87.8300.0
Note:
  1. These are based on characterization.
  2. See the Ordering Information section to determine the parts running at 64 MHz.