2 Ordering Information

Note:
  1. Not all combinations are valid. The available ordering numbers are listed in the Configuration Summary.
  2. The SAM C20/C21 N product is available for the 105°C temperature grade and AEC - Q100 Grade 1 (125℃ temperature).
  3. The AEC - Q100 Grade 1 qualified version is offered for SAM C20/C21 E/G/J in the TQFP and VQFN packages only, and for SAM C20/C21 N in the TQFP package only. The VQFN package will have wettable flanks, and both TQFP and VQFN packages are assembled with gold bond wires. The TSENS is not available in AEC - Q100 qualified device part numbers.
  4. Devices in the WLCSP package include a factory programmed Bootloader. Contact your local Microchip sales office for additional information.
  5. The WLCSP package type is available only with the package Grade U.
  6. Contact a local Microchip sales office for additional information about OTP functionality.