9.4 NVM Software Calibration Area Mapping

The NVM Software Calibration Area contains calibration data that are measured and written during production test. These calibration values should be read by the application software and written back to the corresponding register.

The NVM Software Calibration Area can be read at address 0x806020.

The NVM Software Calibration Area can not be written.

Table 9-5.  NVM Software Calibration Area Mapping
Bit PositionNameDescription
2:0ADC0 BIASREFBUFADC0 Linearity Calibration. Should be written to ADC0 CALIB.BIASREFBUF.
5:3ADC0 BIASCOMPADC0 Bias Calibration. Should be written to ADC0 CALIB.BIASCOMP.
8:6ADC1 BIASREFBUFADC1 Linearity Calibration. Should be written to ADC1 CALIB.BIASREFBUF.
11:9ADC1 BIASCOMPADC1 Bias Calibration. Should be written to ADC1 CALIB.BIASCOMP.
18:12OSC32K CALOSC32K Calibration. Should be written to OSC32KCTRL OSC32K.CALIB.
40:19CAL48M 5VOSC48M Calibration: VDD range 3.6V to 5.5V. Should be written to OSCCTRL.CAL48M[21:0].
62:41CAL48M 3V3OSC48M Calibration: VDD range 2.7V to 3.6V. Should be written to OSCCTRL.CAL48M[21:0].
63Reserved