45.11 NVM Characteristics

Table 45-41. NVM Max Speed Characteristics
CPU FMAX (MHz)0WS1WS2WS
VDD>2.7V193864
VDD>4.5V203864
Table 45-42. NVM Timing Characteristics
SymbolParameterMax.Units
tFPPPage Write (1)2.5ms
tFRERow erase (1)6ms
tFSEChip erase (1)260ms
Note:
  1. These values are based on simulation, and are not covered by test or characterization. For this Flash technology, a maximum number of 8 consecutive writes is allowed per row. Once this number is reached, a row erase is mandatory.
Table 45-43. Flash Endurance and Data Retention
SymbolParameterConditionsMin.Typ.Units
RetNVM25kRetention after up to 25kAverage ambient 55°C1050Years
RetNVM2.5kRetention after up to 2.5kAverage ambient 55°C20100Years
RetNVM100Retention after up to 100Average ambient 55°C25>100Years
CycNVMCycling Endurance(1)-40°C < TA < 85°C25k-Cycles
Note:
  1. An endurance cycle is a write and an erase operation.
Table 45-44. EEPROM Emulation(1) Endurance and Data Retention
SymbolParameterConditionsMin.Typ.Units
RetEEPROM100kRetention after up to 100kAverage ambient 55°C1050Years
RetEEPROM10kRetention after up to 10kAverage ambient 55°C20100Years
CycEEPROMCycling Endurance(2)-40°C < Ta < 85°C100k-Cycles
Note:
  1. The EEPROM emulation is a software emulation described in the Application Note “AT03265”.
  2. An endurance cycle is a write and an erase operation.
Table 45-45. Flash erase and programming current
SymbolParameterTyp.Units
IDDINMaximum Current (peak) during whole programming or erase operation10mA