47.3 Power Consumption

Table 47-2. Current Consumption(1)
ModeConditionsTaVccTyp.Max.Units
ACTIVECPU running a While 1 algorithm25°C5.0V3.84.2mA
105°C5.0V4.05.0
CPU running a While 1 algorithm25°C3.0V3.74.1mA
105°C3.0V4.05.0
CPU running a While 1 algorithm. with GCLKIN as reference25°C5.0V71*Freq+16078*Freq+162µA (with freq in MHz)
105°C5.0V71*Freq+37468*Freq+1564
CPU running a Fibonacci algorithm25°C5.0V4.75.2mA
105°C5.0V5.06.1
CPU running a Fibonacci algorithm25°C3.0V4.75.1mA
105°C3.0V5.06.0
CPU running a Fibonacci algorithm. with GCLKIN as reference25°C5.0V90*Freq+16399*Freq+168µA (with freq in MHz)
105°C5.0V90*Freq+37990*Freq+1568
CPU running a CoreMark algorithm25°C5.0V5.96.4mA
105°C5.0V6.37.1
CPU running a CoreMark algorithm25°C3.0V5.25.7mA
105°C3.0V5.56.6
CPU running a CoreMark algorithm. with GCLKIN as reference25°C5.0V115*Freq+167126*Freq+167µA (with freq in MHz)
105°C5.0V118*Freq+383110*Freq+1583
IDLE025°C5.0V1.82.4mA
105°C5.0V2.03.2
IDLE225°C5.0V1.21.7mA
105°C5.0V1.52.6
STANDBYXOSC32K running RTC running at 1.024 kHz25°C5.0V15.937.0µA
105°C5.0V187.0602.0
XOSC32K and RTC stopped25°C5.0V14.635.0
105°C5.0V185.0600.0
  1. These are based on characterization.