9.2 Physical Memory Map

The High-Speed bus is implemented as a bus matrix. All High-Speed bus addresses are fixed, and they are never remapped in any way, even during boot. The 32-bit physical address space is mapped as follows:

Table 9-1. SAM C20/C21 Physical Memory Map(1)
MemoryStart addressSizeSizeSizeSize
x18x17x16x15
Embedded Flash0x00000000256 Kbytes128 Kbytes64 Kbytes32 Kbytes
Embedded RWW section0x004000008 Kbytes4 Kbytes2 Kbytes1 Kbytes
Embedded high-speed SRAM0x2000000032 Kbytes16 Kbytes8 Kbytes4 Kbytes
AHB-APB Bridge A0x4000000064 Kbytes64 Kbytes64 Kbytes64 Kbytes
AHB-APB Bridge B0x4100000064 Kbytes64 Kbytes64 Kbytes64 Kbytes
AHB-APB Bridge C0x4200000064 Kbytes64 Kbytes64 Kbytes64 Kbytes
AHB-APB Bridge D0x4300000064 Kbytes---
AHB DIVAS0x4800000064 Kbytes64 Kbytes64 Kbytes64 Kbytes
IOBUS0x6000000064 Kbytes64 Kbytes64 Kbytes64 Kbytes

Note: 1. x = SAM C20/C21 G/J/E/N. The N-series (100-pin devices) does not include x16 and x15 option.

Table 9-2. SAM C20/C21 Flash Memory Parameters(1)
DeviceFlash size (FLASH_PM)Number of pages (FLASH_P)Page size (FLASH_W)
x18256Kbytes409664 bytes
x17128Kbytes204864 bytes
x1664Kbytes102464 bytes
x1532Kbytes51264 bytes

Note: 1. x = SAM C20/C21 G/J/E/N. The N-series (100-pin devices) does not include x16 and x15 option.

Table 9-3. SAM C20/C21 RWW Section Parameters(1)
DeviceFlash size (FLASH_PM)Number of pages (FLASH_P)Page size (FLASH_W)
x188Kbytes12864 bytes
x174Kbytes6464 bytes
x162Kbytes3264 bytes
x151Kbytes1664 bytes

Note: 1. x = SAM C20/C21 G/J/E/N. The N-series (100-pin devices) does not include x16 and x15 option.