1 PIC32CM6408PL10048 Key Features
The Arm® Cortex-M0+ MCU features low power consumption, flexible analog capabilities, advanced timers, and versatile communication options.
- Arm Cortex-M0+ Core with Speeds up to 24 MHz Across a Supply Voltage Range of 1.8–5.5V
- 64 KB In-System Self-Programmable Flash with 8 KB SRAM
- Operating Voltage: 1.8–5.5V
- Available in 48-Pin TQFP and 48-Pin VQFN WF Packages
- Low Power
- Idle and Standby sleep modes
- Sleep Walking peripherals
- Multi-Voltage I/O (MVIO)
- Peripheral Touch Controller (PTC) with 25 Self-Capacitance Channels
- One 12-bit, 800 ksps Analog-to-Digital Converter (ADC)
- Two Analog Comparators (AC) with Window Compare Function
- Four 16-bit Timer/Counters:
- Three 16-bit basic Timer/Counters (TC0-2)
- One 16-bit Timer/Counter for Control with four PWM channels (TCC0)
- 32-bit Real Time Counter (RTC) with Clock/Calendar Function
- Two Serial Communication Interfaces
(SERCOM), Configurable to Operate as:
- USART with full-duplex and single-wire half-duplex configuration
- ISO7816 UART
- I2C up to 1 MHz (SERCOM0)
- SPI
- LIN Host/Client
- RS-485
- Two-Channel Direct Memory Access Controller (DMAC) with CRC Generator
- Four-channel Event System (EVSYS)
- Configurable Custom Logic (CCL) with Four Look-Up Tables (LUT)
- Programming and Debugging Interface Disable (PDID) Functionality
- Watchdog Timer (WDT)
- External Crystal Oscillator with Failure Detection
- Integrated Temperature Sensor
- Temperature Ranges:
- Industrial: −40°C to +85°C
- Extended: −40°C to +125°C