Jump to main content
The Arm® Cortex-M0+ MCU features low power consumption, flexible analog capabilities, advanced timers, and versatile communication options.
PIC32CM PL10 Curiosity Nano pinout diagram.
Features of Curiosity Nano, board layout picture, board block diagram, and Curiosity Nano pinout standard.
This is an interactive demo program.
Step-by-step project setup and pin-header assembly instructions.
This section describes the features and interfaces of the on-board debugger for programming and debugging.
Kit hardware peripherals overview.
Provides information about the latest board revision, known issues, and differences from previous versions.
Schematic, Assembly Drawing, Adapter Pinout, Programming External MCUs, External Debuggers

DS50004003A

The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.