18.3.1 Signal Description
The DSU uses the following three signals to function.
| Signal Name | Type | Description |
|---|---|---|
| RESET | Digital Input | External Reset pin |
| SWCLK | Digital Input | SW clock pin |
| SWDIO | Digital I/O | SW bidirectional data pin |
DS40002667A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.