19.6.21 Channel Interrupt Enable Set

This register allows the user to enable an interrupt without doing a read-modify-write operation. Changes in this register will also be reflected in the Channel Interrupt Enable Clear (CHINTENCLR) register.

This register affects the DMA channel selected in the Channel ID (CHID.ID) register.

Name: CHINTENSET
Offset: 0x4D
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
      SUSPTCMPLTERR 
Access R/WR/WR/W 
Reset 000 

Bit 2 – SUSP Suspend Interrupt Enable

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will set the Channel Suspend Interrupt Enable bit, which enables the Channel Suspend interrupt.

ValueDescription
0 The Channel Suspend interrupt is disabled
1 The Channel Suspend interrupt is enabled

Bit 1 – TCMPL Transfer Complete Interrupt Enable

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will set the Channel Transfer Complete Interrupt Enable bit, which enables the Channel Transfer Complete interrupt.

ValueDescription
0 The Channel Transfer Complete interrupt is disabled
1 The Channel Transfer Complete interrupt is enabled

Bit 0 – TERR Transfer Error Interrupt Enable

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will set the Channel Transfer Error Interrupt Enable bit, which enables the Channel Transfer Error interrupt.

ValueDescription
0 The Channel Transfer Error interrupt is disabled
1 The Channel Transfer Error interrupt is enabled