29.3 Block Diagram
Registers labeled in uppercase are synchronous to CLK_SERCOMx_APB and accessible from the CPU, while those with lowercase labels can be programmed to run on the internal generic clock or an external clock.
DS40002667A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.