32.3.1 Signal Description
| Pin Name | Type | Description |
|---|---|---|
| LUTn-OUT | Digital output | Output from look-up table |
| LUTn-IN[2:0] | Digital input | Input to look-up table |
Refer to the Pinout chapter for detailed information on the pin mapping for this peripheral. A single signal can be mapped to multiple pins.