25.6.6 Interrupt Enable Clear

This register allows the user to disable an interrupt without doing a read-modify-write operation. Changes in this register will also be reflected in the Interrupt Enable Set (INTENSET) register.
Name: INTENCLR
Offset: 0x0C
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 EXTINT15EXTINT14EXTINT13EXTINT12EXTINT11EXTINT10EXTINT9EXTINT8 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 EXTINT7EXTINT6EXTINT5EXTINT4EXTINT3EXTINT2EXTINT1EXTINT0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15 – EXTINTn External Interrupt Enable n

The bit n of EXTINT disables the interrupt associated with the EXTINTn pin.

Writing a ‘0’ to bit n has no effect.

Writing a ‘1’ to bit n will clear the External Interrupt Enable bit n, which disables the external interrupt EXTINTn.

ValueDescription
0 The external interrupt n is disabled
1 The external interrupt n is enabled