37.6 Wake-up Timing

Table 37-10. Wake-Up Timings from Low-Power Modes Electrical Specifications
Standard operating conditions: VDDIO = AVDD = 1.8V to 5.5V (Unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
WKUP_3WKUPSTDBYWake from Standby mode—120—µsSUPC.VREG.RUNSTDBY = 0
WKUP_5—24—µsSUPC.VREG.RUNSTDBY = 1