13.4.2 Operation

The OSC32KCTRL oscillator(s) can be enabled, disabled, calibrated, and monitored through interface registers.

All oscillator statuses are collected in the Status register (STATUS). They can additionally trigger interrupts upon status changes through the Interrupt Enable Set (INTENSET), Interrupt Enable Clear (INTENCLR), and Interrupt Flag Status and Clear (INTFLAG) registers.