32.1 Features
- Glue Logic for General-Purpose System Design
- Four Programmable Look-up Tables (LUTs)
- Combinatorial Logic Functions:
AND, NAND, OR, NOR, XOR, XNOR, NOT
- Sequential Logic Functions:
Gated D Flip-Flop, JK Flip-Flop, Gated D Latch, RS Latch
- Flexible LUT Input Selection:
- I/Os
- Events
- Internal peripherals
- Subsequent LUT output
- Output Can Be Connected to the I/O Pins or the Event System
- Optional Synchronizer, Filter, or Edge Detector Available on Each LUT Output