6.4.8 Status and Error Codes

During the boot process or while interacting with a debugger, the device may emit a 32-bit code indicating either a status code (starting with 0x0000nnnn) or an error code (0xEEEEnnnn). These codes are primarily intended to assist the host debugger in interpreting the device's state, especially during Interactive mode, and to confirm successful boot operation to the application.