36.4.1 Initialization
For basic operation, follow these steps:
- Configure the positive and negative input sources of COMPn by writing to the Positive and Negative Input Selection bit fields in the Comparator n Comparator Control A register (COMP[n].COMPCTRLA.MUXPOS/MUXNEG).
- Enable COMPn by writing a
‘
1’ to the Comparator Enable bit in the Comparator n Comparator Control A register (COMP[n].COMPCTRLA.ENABLE). - Enable the AC by writing a
‘
1’ to the Global Enable bit in the Control A register (CTRLA.ENABLE).