16.5.1 I/O Lines
The RESET pin is enabled by default. It can be disabled and used as a general GPIO pin. Refer to the Control A register (CTRLA) for detailed information.
Using the peripheral I/O lines requires the I/O pin to be configured. Refer to the Pinout and Multiplexing section in the PORT – I/O Pin Controller chapter for additional information.