3.3.3 Fetching of Initial Instructions

After the device is released from the initial reset, the CPU starts fetching the Program Counter (PC) and Stack Pointer (SP) values from the reset address, which is 0x00000000. This address points to the first executable address in the internal Flash. The code read from the internal Flash is free to configure the clock system and clock sources. Refer to the Arm Architecture Reference Manual for additional information on CPU startup (http://www.arm.com).