33.3.1 Signal Description
| Signal | Type | Description |
|---|---|---|
| AINP | Analog input | Positive analog input |
| AINN | Analog input | Negative analog input |
| REF | Analog input | Reference voltage |
For the mapping between the ADC signals and I/O pins, refer to the Pinout and Multiplexing section in the Pinout chapter. The External Voltage Reference (EXTVREF) pin for this device is named VREFA in this table.