31.7.12 Debug Control

Name: DBGCTRL
Offset: 0x30
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
        DBGSTOP 
Access R/W 
Reset 0 

Bit 0 – DBGSTOP Debug Stop Mode

This bit controls functionality when the CPU is halted by an external debugger.

This bit will be cleared after a software system reset.

ValueDescription
0 The baud rate generator continues normal operation when the CPU is halted by an external debugger
1 The baud rate generator is halted when the CPU is halted by an external debugger