37.5.3 MCU Standby Power

Table 37-8. MCU Standby Current Consumption DC Electrical Specifications
Standard operating conditions: VDDIO = AVDD = 3.0V (Unless otherwise stated)

Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
SPWR_1IDD_STANDBY(1)MCU IDD in Standby mode—2.0—µASUPC.VREG.RUNSTDBY = 0
SPWR_3—190—µASUPC.VREG.RUNSTDBY = 1
Note:
  1. Conditions:
    • No peripheral modules are operating (i.e., all peripherals are inactive)
    • All APB clocks are masked except for MCLK and NVMCTRL
    • MCLK.AHBMASK = 0x000003FF
    • I/Os are in inactive input mode with input trigger disabled
    • All clock generation sources are disabled unless otherwise specified